KIT_AK_DAVEDRIVE_V3
DAvE Drive Application Code Generator for PMSM and BLDC Motor Control with Infineon's 8- and 16-bit Microcontrollers
Order Nr.: KIT_AK_DAVEDRIVE_V3 Price: 349,- EUR Buy Online
DAvE Drive is a GUI based software tool that allows application developers to configure XC800 and XE164 Classic software for control of brushless synchronous 3-phase motors in a very efficient way. With DAvE Drive, the developer is only a few mouse clicks away from customized code reflecting choice of motor, motor speed, type of control and various other options. DAvE Drive uses the full power of Infineon’s microcontroller, e.g. it generates optimized FOC code for XC878 using the enhanced vector Computer which usually requires expert knowledge in both motor control and assembler programming.
DAvE Drive is an application centric add-on to DAvE, Infineon’s Digital Application virtual Engineer. DAvE provides initialization, configuration and driver code to ease programming for beginners as well as experts. This tool generates complete algorithms in source code, ready to be compiled and debugged by popular tools, as Keil compiler or Tasking compiler.
KIT_AK_DAVEDRIVE_V3 - DAvE Drive Application Brief
-
DAvE Drive Application Brief
Share 03_00 | Nov 20, 2009 | PDF | 324 kb