KIT_AK_XC866_BLDC
Order Nr.: KIT_AK_XC866_BLDC Price: 249,- EUR Buy Online
Learning the basics of brushless DC (BLDC) motors has never been easier. Experienced BLDC designers using traditional “Motor Control ICs” can learn and implement the advanced techniques that make their design more reliable and get more power from existing motors. Apply simple algorithms that increase control flexibility and improve efficiency. With easy to use tutorials designers can experiment with the trade-offs of sensored versus sensorless control and determine which approach is best for their application. After experimenting with the included motor, designers can easily replace it with their own motor to perform real world tests.
The kit is built around the 8-bit XC866 MCU and comes complete with tutorials, reference software, development tools and design files that show how the XC866 may be used to control a BLDC motor. The inverter is made by combining 3 of the NovalithIC™ high current motor drivers each of which provide a complete low ohmic-protected half-bridge in a single package.
A complete microcontroller development environment with tutorials, schematics and Hands-On-Trainings are also included in the kit to ensure that everyone gets a step ahead on their next BLDC motor design.