TLE493D-P3xx-MS2GO XENSIV™ - TLE493D-P3xx 2GO kit for 3D magnetic field sensing with 3D magnetic Hall sensors – plug and play
概要
The kit features two 3D Hall sensors for magnetic measurement from the 3rd Generation, with I²C and SPI interfaces. It includes an ARM Cortex-M0 CPU and an on-board debugger. A dedicated GUI enables fast and easy plug-and-play system development.
特長
- TLE493D-P3B6: 3D magnetic sensor, I²C
- TLE493D-P3I8: 3D magnetic sensor, SPI
- XMC1100: ARM® Cortex™-M0
- On-board J-Link Lite Debugger
- Power over USB (micro USB)
- ESD and reverse current protection
利点
- Plug&Play
- Easy use evaluation GUI
- Customizable programming enabled
- All in one 3rd Gen. solution
推奨アプリケーション例
- Automotive
- Industrial
- Consumer
- High performance
サポート