TLS810A1LDV50 BOARD
The TLS810A1LDV50 is a linear voltage regulator featuring wide input voltage range, low dropout voltage and ultra low quiescent current. With an input voltage range of 2.75 V to 42 V and ultra low quiescent of only 5 μA, the regulator is perfectly suitable for automotive or any other supply systems connected permanently to the battery. The TLS810A1LDV50 is the fixed 5 V output version with an accuracy of 2% and output current capability up to 100 mA. The new regulation concept implemented in TLS810A1LDV50 combines fast regulation and very good stability while requiring only a small ceramic capacitor of 1 μF at the output. The tracking region starts already at input voltages of 2.75 V (extended operating range). This makes the TLS810A1LDV50 also suitable to supply automotive systems that need to operate during cranking condition. Internal protection features like output current limitation and overtemperature shutdown are implemented to protect the device against immediate damage due to failures like output short circuit to GND, overcurrent and overtemperature.
特長
- Ultra low quiescent current of 5 μA
- Wide input voltage range of 2.75 V to 42 V
- Output current capacity up to 100 mA
- Low drop out voltage of typ. 200 mV @ 100 mA
- Output current limit protection
- Overtemperature shutdown
- Available in PG-TSON-10 package
- Wide temperature range
- Green Product (RoHS Compliant)
- AEC Qualified