32ビットXMC7000産業用マイクロコントローラー Arm® Cortex®-M7
XMC7000 - ハイエンド産業アプリケーション対応した最高クラスの演算性能を備えた低消費電力40nmプロセス技術のMCU
XMC7000は、インフィニオンの産業用マイクロコントローラー製品ラインアップの最新製品で、CAN FD、TCPWM、Gb Ethernetなどの周辺回路を搭載し、柔軟性と付加価値を向上させています。この新しいMCUファミリーは、Cortex®-M0+でサポートされたシングルコアおよびデュアルコアのCortex®-M7 Arm®コアで提供されるため、最終製品を産業アプリケーションのダイナミックで厳しいビジネス条件を満たすよう最適化できます。さらに、先進的なペリフェラルの包括的なセットと、競争力のあるセキュリティのセットにより、高品質グレードのプラットフォームを必要とするお客様にとって魅力的な製品となっています。本MCUは、温度範囲-40℃~125℃という過酷な環境で動作可能であると同時に、8μAまでの低消費電力モードにより、重要なアプリケーションの電源供給に最適な選択肢となります。XMC7000は、4種類のパッケージ/ピンと17種類の部品番号のバリエーションを取り揃え、産業用アプリケーションの柔軟な設計要件に対応しています。
XMC7000アーキテクチャは、低消費電力の40nmプロセス技術で構築されており、ハイエンドの産業用アプリケーションに対応する最高クラスの演算性能を実現します。特に、XMC7200はギガビット イーサネットを搭載しリアルタイム イーサネット通信を実現し、常時稼働のアプリケーションに信頼性の高い接続性を提供します。XMC7000ファミリーは、2つのシリーズで構成されています。XMC7100とXMC7200の2シリーズがあり、パッケージはTQFPとLFBGA、100~272ピンの範囲で提供されます。本ファミリーは、産業市場のニーズに対応し、モータ制御、デジタル電力変換、I/Oアプリケーションに最適です。
XMC7000ファミリーの主な特長:
- シングルコアおよびデュアルコアのArm® Cortex®-M7およびCortex®-M0+を搭載
- M7 CPUコア 周波数: 最大350 MHz
- メモリ: 最大8MBフラッシュ、1 MB RAM
- 堅牢なフラッシュ技術
- Ta = -40° ~ 125°C
- RWW (Read While Write) フラッシュ機能
- 102 Ch 16 bit、16 Ch 32 bitのTCPWMタイマー
- 暗号化エンジンに対応
- CAN FD、ギガビットイーサネットなどのインターフェイス
- SMIF、SDHCインターフェイスに対応
- 拡張電圧動作範囲: 2.7 V〜5.5 V
- 低消費電力モード(LP/ディープスリープ、ハイバネーション...)
- タイマー、ADC、CAN FD、シリアルCOM チャネルを追加
XMC7000ファミリーのターゲットアプリケーション:
Design:
AI and respectively Machine Learning (ML) will largely enter every embedded application, as that enables new functionalities and new levels of control and energy efficiency while preserving privacy. Make use of advanced AI within numerous applications, based on Infineon’s broad portfolio of hardware, software and tools solutions and benefit from Imagimob’s outstanding end-to-end development platform and excellent expertise in the development of robust machine learning solutions for edge devices serving global customers with a wide range of applications.
Leverage the advanced opportunities from AI/ML easily and with faster time to market with Imagimob AI.
Infineon with partner RT Labs has implemented six Fieldbus and Ethernet based protocols on the XMC7000 enabling seamless data exchange and control in automation systems.
This enables the usage of the high-performance MCU in several applications, such as servo drives, I/O Modules, robotic arms etc. Making use of the XMC7000 microcontroller’s existing hardware interfaces, Infineon facilitates the implementation of the following communication protocols: Profinet RT, Ethernet/IP, CANopen, CC-Link, ModBus/TCP, EtherCAT Master, by offering advanced libraries and user-friendly code examples.