PSOC™ Control C3M
The New Generation of Motor Control Microcontrollers
PSOC™ Control is Infineon’s newest MCU’s developed specifically for motor control applications. Using real-time control Arm® Cortex® - M33 based core, this high-performance microcontroller family integrates advance real-time control peripherals to provide designers the ability to improve performance of their next motor control products. Typical applications include HVAC, home appliances, robots, power tools, industrial automations, and light electric vehicles.
PSOC™ Control provides designers the ability to innovate their products. This is possible due to the integrated programmable analog sub-systems such as the 12-bit, 12-Msps high-performance ADC, and CORDIC Accelerator. With true synchronous “idle” sampling of up to 16 analog signals from the single core ADC, up to 25% faster results is possible without any sampling jitter. The CORDIC Accelerator can off load CPU and increase of computational power for real time critical tasks such as field-oriented motor control algorithms. In addition, the programmable timer/counter pulse-width modulator (TCPWM) has a Motion Interface (MOTIF) block that can be used to communicate motor control signals. These dedicated sub-systems inside the MCU give the designers the ability to reduce system BOM and flexibility to improve performance for their next generation of products.
PSOC™ Controlマイクロコントローラー ファミリーは、まずEntry ラインとMain ラインの製品シリーズで提供されます。 各シリーズから、設計者は開発ニーズに最適な製品をお選びいただけます。Entryラインは最高クラスの価値を提供し、Mainラインは追加機能とより高い性能を提供します。
- 100MHz, 48 or 64 pins packages
- Up to 256kB / 64kB ECC Flash / SRAM, 16 kB I-Cache
- 16 S&Hs 6 Msps “Idle sampling” ADC
- Motor / Power conversion timers
- More performance: 180MHz, 48, 64, or 80 pins packages
- Faster ADC: 12 Msps
- < 100 ps high resolution PWM