PSOC™ Edge E81 Next Generation of ML Enabled MCUs
High-Performance / Low-Power fully integrated microcontrollers with ML hardware acceleration
The PSOC™ Edge E81 series of Arm® Cortex®-M microcontrollers feature high-performance, low-power, secured MCUs with hardware-assisted machine learning (ML) acceleration for next generation applications. The PSOC Edge devices are based on high-performance Cortex-M55, including Helium DSP support as well as a low-power Cortex-M33 paired with Infineon’s ultra-low power NNLite hardware accelerator intended to accelerate neural networks in Machine Learning and AI applications. In addition, the PSOC™ Edge E81 features always-on acoustic activity detection capability that enables HMI operation with low active and standby power consumption supporting longer battery life for battery powered products.
The PSOC™ Edge E81 includes support for voice and audio communications with keyword spotting and wake word detection included, as well as timing peripherals built for a variety of consumer and industrial applications including HMI, smart home, wearables, robotics, and other smart connected IoT products. In addition, PSOC™ Edge is supported by a rich set of enablement with the industry-recognized ModusToolbox software including integration with the DEEPCRAFT™ Studio AI solution and off-the shelf DEEPCRAFT™ Ready Models.
- Multi-domain architecture for high-performance and fine-grained power optimization
- High-performance Cortex-M55 CPU with Helium DSP
- Low-power Cortex-M33 with FPU, DSP and NNLite for AI/ML hardware acceleration
- HMI Interfaces
- Audio multi-microphone interface for far-field applications
- Keyword spotting and Wake word Detection
- State-of-the-art Security
- Lockstep secured enclave in low-power always-on domain
- Infineon Edge Protect Category 4
- Off-the-shelf Trusted Firmware-M enablement and Mbed-TLS for crypto operations
- ModusToolbox™ software
- Comprehensive collection of multi-platform tools and software libraries
- Includes board support packages (BSPs), peripheral driver library (PDL), and middleware such as CAPSENSE™