CIPOS™ Maxi
高信頼性、高性能アプリケーションを実現するソリューション
高性能CIPOS™ Maxi IPMは、さまざまなパワー素子および制御素子を1パッケージ化し、信頼性の向上、PCBサイズとシステムコストの最適化を実現しました。
CIPOS™ Maxi IPMは、低消費電力汎用インバータ (GPI)、ポンプ、ファン、HVAC (暖房、換気、および空調)などの、商用アプリケーションに使用される三相ACモータおよび永久磁石モータの制御用に設計されています。製品コンセプトは、高い放熱性や電気絶縁性に加えて、優れたEMI性能と過負荷保護機能が求められるパワーアプリケーションに特化したものになっています。
IGBT4 based IM818 series offers 5 A and 10 A and 15 A in 1200 V class up to 3.0 kW power rating. In 2020, the first 1200 V Silicon Carbide IPM IM828 series in the same package based on CoolSiC™ MOSFET technology was launched, it can offer over 4.8 kW power rating. IM12BxxxC1 series is based on the latest 1200 V TRENCHSTOP™ IGBT7 and rapid diode Emcon 7 technology. Thanks to the new micro-pattern trench design, it leads to substantial loss reduction, heightened efficiency, and increased power density. The portfolio includes variants ranging from 10A, 15A to 20A. CIPOS™ Maxi has achieved the smallest package in 1200 V IPM class while still offering high power density and best performance.
IPMラインアップ
![](/export/sites/default/_images/product/banner/Large/Banner_Cipos-Maxi-1280x400px.jpg_1117862263.jpg)
主な機能 | 主な利点 | 対象アプリケーション |
---|---|---|
|
|
|
The world’s first high-performance 1200 V CIPOS™ Maxi SiC IPM in the smallest and most compact package
![The world’s first high-performance 1200 V CIPOS™ Maxi SiC IPM in the smallest and most compact package](/export/sites/default/_images/product/banner/Medium/Banner_CoolSiC-MOSFET-CIPOS-Maxi_450x337_en.jpg_920075344.jpg)
CoolSiC™ MOSFET based CIPOS™ Maxi IPM IM828 series is the world’s first 1200 V transfer molded silicon carbide IPM which integrated an optimized 6-channel 1200V SOI gate driver and 6 CoolSiC™ MOSFETs.
The smallest and most compact package in 1200 V class, IM828-XCC combines a power rating in excess of 4.8 kW with exceptional power density, reliability and performance.
> Discover more information about CoolSiC™ MOSFETs
ご興味があると思われる情報
Meet Infineon’s CIPOS™ Maxi IM828
A 20 A and 1200 V 3-phase intelligent power module with an open source in a DIP 36X23-D package.
Combining an optimized 6-channel 1200 V SOI gate driver and 6 CoolSiC™ MOSFETs in a DIP 36X23D package Infineon introduces the world's first 1200 V transfer molded Intelligent Power Module (IPM) with silicon carbide (SiC). The new CIPOS™ Maxi family member is aiming at variable speed drive applications such as industrial motors, pumps and HVAC - making it easy to integrate SiC in the power design of motors.
The presentation will give an overview of the CIPOS™ family of IPMs highlighting the specs of the new family member. Additionally, the advantages of CIPOS™ Maxi 1200 V for servo drives, fans and pumps as well as for heating, ventilation and air conditioning will be explained.