BTM7750G
概要
The BTM7750G is part of the Trilith IC family containing three dies in one package: One double high- side switch and two low- side switches
The drains of these three vertical DMOS chips are mounted on separated lead frames.The sources are connected to individual pins, so the BTM7750G can be used in H- bridge- as well as in any other configuration. Both the double high- side and the two low- side switches of the BTM7750G are manufactured in SMART SIPMOS ® technology which combines low R DS ON vertical DMOS power stages with CMOS circuitry for control, protection and diagnosis.
特長
- Quad D- MOS switch driver
- Free configurable as bridge or quad- switch
- Optimized for DC motor management applications
- Low R DS ON High side: 70 mΩ typ. @ 25°C,180 mΩ max. @ 150°C Low side: 45 mΩ typ. @ 25°C, 105 mΩ max. @ 150°C
- Maximum peak current: typ. 12 A @ 25 °C
- Very low quiescent current: typ. 5 µA @ 25 °C
- Small outline, enhanced power PG- DSO- package
- Operates up to 40 V
- PWM frequencies up to 1 kHz
- Status flag diagnosis
- Short- circuit- protection
- Overtemperature shut down with hysteresis
- Internal clamp diodes
- Under- voltage detection with hysteresis
- Green Product (RoHS compliant)
- AEC Qualified
推奨アプリケーション例
- Motor-Drive
サポート