システム ベーシス チップ (SBC)
インフィニオンのシステム ベーシス チップ (SBC) は、電源、CAN FD、LIN、診断、および補助的な機能を組み合わせた製品です
システム ベーシス チップ (SBC) サブカテゴリー
インフィニオンのシステムベーシスチップ(SBC)は、ボディコントロールモジュール、ゲートウェイ、クロージャモジュール(ドア、ルーフ、テールゲート(バックドア)、トレーラ)、シートコントロールモジュール、変速レバー、燃料ポンプ、HVAC、ワイヤレス車内充電器、トランスファケース、NOxセンサと排気モジュール、ライトコントロールモジュール、ウォータポンプなどを含む車載アプリケーション向けに最適化されたシステムコストで高集積度と高性能を実現します。インフィニオンのソリューションは、最大750mAのLDOまたはDC-DCなどの電源と、ISO11898-2:2016(パーシャルネットワーキングオプション含む)に準拠したフレキシブルデータレート最大5Mbit/sのCANトランシーバおよびLINトランシーバ(LIN2.2/J2602)の通信インターフェイス、そして監視機能(ウェイク入力、ウォッチドッグ、リセット、割り込み、フェイル出力)を組み合わせています。
![](/export/sites/default/media/products/Power_Semiconductors/SBC2.PNG_121229679.png)
An SBC is an integrated component that combines common system features required on Automotive ECUs such as: communication transceivers, voltage regulators, diagnostics and supervision functions, switches and wake inputs.
![](/export/sites/default/media/products/Power_Semiconductors/Places.png_179411502.png)
An SBC can be used in all Automotive ECUs where a communication interface and a supply for the microcontroller is required, for example in:
- Body Control Modules
- Climate Control Modules
- Light Control Units
- Gateways
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/ePower.jpg_1661178206.jpg)
Our highly integrated System-on-Chip solutions have various substantial benefits through advanced diagnosis features and minimized number of components.
Infineon System Basis Chips:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extend battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduced system cost through low component count and small PCB footprint (up to 80% smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
![](/export/sites/default/media/products/Power_Semiconductors/ScalaCompa.png_1723538614.png)
The new generation of Infineon SBCs offer full Software (SPI registers) and Hardware (package and pin location) compatibility across the families.
![](/export/sites/default/_images/product/automotive-system-ic/SBC-Portfolio.png_1725385656.png)
Infineon provide large variety of portfolio options from low to high power and scalable communication nodes with minimum 1 CAN FD transceiver as well as up to 4 LIN.
![Toolchain Installation Steps System Basis Chips(SBC)](/export/sites/default/_images/product/automotive-system-ic/Toolchain_Installation_Steps_System-Basis_Chips_SBC.JPG_1751244244.jpg)
Various support materials are offered by the Infineon:
- Evaluation Boards
- Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Bode Plot
- Power Dissipation Tool
- CAN PN Configurator
- Application Notes
- User Manual
- Data Sheets
- eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area breakdown