SECORA™ ID security solutions
SECORA™ ID solutions combining hardware, packages, antenna inlays, OS, applets, and support from Infineon
The increasing demand for multi-application and local, country-specific requirements for electronic identity documents require a flexible, fast, and secured solution. SECORA™ ID is our new ready-to-go Java Card™ security solution optimized for all electronic identification (eID) applications. It enables state printers and card manufacturers to accelerate their time-to-market through ready-to-use applets supporting rapid project migration. Complimenting the SECORA™ ID solution, we also offer SC interface middleware from cryptovision GmbH for integrating credentials from electronic ID documents into common IT environments.
Main features:
- Dynamic Java Card™ open platform for electronic document use cases
- Off-the-shelf CC-certified chip plus CC EAL 6+ certified Java Card™ OS with CC EAL 5+ certified applet collection from Infineon, cryptovision GmbH, and Masktech GmbH
- One supplier for chip, software, and extensive packaging option
- Coil on Module package offering for dual interface and contactless applications
- All-in-one toolset based on Eclipse for applet development and personalization
- Infineon’s SOLID FLASH™ technology for faster personalization performance
- Based on sophisticated SLC38G 32-bit or SLC52G 16-bit platform
- SC interface middleware supporting ePasslet Suite from cryptovision and applet collection from Masktech
Learn more about SECORA™ ID product portfolio
The SECORA™ ID portfolio offers a broad range of security solutions for applications requiring the most flexible and reliable electronic ID documents and access cards. Designed for industries and organizations that operate any type of high-security facility or that require limited access in certain areas, the secured ID solutions from Infineon offer customizable, ready-to-use packages that include Coil on Module, Contactless.
Whether across single- or multi-application use cases, the Infineon portfolio provides a range of sophisticated technologies to support your requirements. These include:
- High-performance NFC — Superior contactless performance with ultra-low power consumption and small PCB footprints, this technology delivers NFC payment solutions for connected devices and a range of other options dependent on your requirements.
- SOLID FLASH™ — This flexible and non-volatile memory technology delivers comprehensive security solutions for a range of use cases where robust applications are required.
- Mega Memory — Designed to support next-generation government eID cards, this security solution is ideal for multi-application use cases where total memory sizes remain integral.
- Coil on Module — Dual-interface card design featuring Coil on Module packaging technology delivers ID solutions for a huge range of applications.
- VHBR — Very Highest Bit Rate technology delivers increased speed and efficiencies across all ID security
Featuring a Java Card™ OS open platform with additional options for implementing ready-to-use applets for standard government documents like electronic passport, driver’s license, or electronic ID, the SECORA™ ID S is both flexible and secured across a broad range of single-application use cases.
Ready-to-go solutions from Infineon and Masktech:
- Infineon applet collection
Designed to support both individual and multi-application requirements for electronic IDs, the SECORA™ ID X products deliver sophisticated Java-based solutions for a range of use cases. The ePasslet suite from cryptovision GmbH delivers ready-to-use applets that can be tailored to your specific application, with flexibility and adaptability among the core components of this high-end ID security solution.
Ready-to-go solutions for SECORA ID X:
- ePasslet suite by cryptovision GmbH
- Infineon Applet Suite (same as for SECORA ID S)
- Payment Suite supporting VISA, Mastercard and Calypso
This broad offering allows the customer to select the best product depending on memory size, use case, certification and authentication mechanisms.
SCinterface middleware is a software which serves as a bridge between a smart card and applications on a PC. It enables the credentials on the smart card to be used by applications to securely perform encryption/decryption, authentication, and also to sign digital documents. SCinterface middleware is platform independent and supports most commonly used applications.
- Compatible with cv ePasslet suite and applet collection from Masktech
- Supported interfaces: Microsoft CSP and Minidriver (for Windows), Apple Crypto Token Driver (for macOS) and PKCS#11 (for Linux derivatives, Windows and macOS)
- Supported use-cases: Disk encryption, eID, WWW login, system login, VPN login, secure WiFi, SSO, secure e-mail, document encryption and signature
- Faster project execution and time-to-market
- Reduced supplier complexity
- Optimization of stock management
- Contactless robustness and performance
- Reduction of total cost of ownership
- Including all-in-one toolset for applet development and personalization
- Comprehensive package portfolio including Coil on Module
- Based on solid field proven chip hardware technology SLC38G or SLC52G