H-Bridge Driver IC with Integrated Arm® Cortex® M0 MOTIX™ 32-bit motor control SoC with integrated h-bridge optimizes target applications by offering a cost and energy efficient solution
The MOTIX™ TLE985x H-Bridge MOSFET driver IC product family is a compact and cost effective motor control solution. It targets automotive applications such as sunroof, window lift, gate lift and pumps.
It integrates the 32-bit Arm® Cortex®-M0 core together with market proven peripherals. It comprises two full duplex serial interfaces (UART) with LIN support, and two on-chip temperature and battery voltage measurement units.
Our highly integrated solution allows driving MOSFETs at low battery voltage (>=6V) with a minimum number of external components. This enables a very cost effective solution on a system level. Additionally, the MOTIX™ TLE985x product family supports energy management and embeds several protection functions.
The MOTIX™ TLE985x H-Bridge MOSFET driver IC has an adaptive control hardware implementation. The adaptive control algorithm is able to compensate the MOSFET parameters spread in the system. It is automatically adjusting gate current settings based on timing measurements to optimize the system`s EMC (slow slew rates) and power dissipation (short dead times).
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Explore the benefits
- Supply with stop and sleep mode
- Wake via LIN and MON
- Cyclic wake
- Sensor supply switch off
- Single chip integration
- Minimum external components
- VQFN package with 7x7mm footprint
- Programmable and adaptive switching behavior of MOSFET
QM-parts in Functional Safety Applications (ASIL)
MOTIX™ 32-bit motor control SoC solutions with integrated h-bridge driver are developed as QM-parts, but nonetheless can be and are already used in a variety of motor control application that require Functional Safety (ISO26262) up to ASIL-B such as but not limited to Window Lift (ASIL-A), Sunroof (ASIL-A), Auxiliary pumps (ASIL-B) or Engine Cooling Fan (ASIL-B).
Infineon offers the following design-in support:
- FIT data information (ISO26262)
- Function/Blocks vs. Area Breakdown
If these data is required, please contact your local Infineon partner who can provide you with these information.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our MOTIX™ 32-bit motor control SoC products. They are trained to provide application- and product-specific support.
Support Model | Properties |
Classic (Free of Charge) |
|
Premium to be agreed between customers and Preferred Design House |
|