32-bit TRAVEO™ T2G Arm® Cortex® Microcontroller
Body control modules (BCM), HVAC, and automotive gateways
32-bit TRAVEO™ T2G Arm® Cortex® Microcontroller subcategories
Collapse all subcategories Expand all subcategoriesInfineon TRAVEO™ T2G MCUs are suitable for connected car applications with their high-performance 32-bit Arm® Cortex®-M4F and M7F CPU operating at up to 350 MHz. The low-power MCUs provide great connectivity capabilities like CAN FD, CXPI, Ethernet, and FlexRay for faster communication and increased data bandwidth. TRAVEO™ T2G offers high-speed SPI (single, dual, quad, or octal) or HYPERBUS™ interface for external memory interface, a Secure Digital High Capacity (SDHC) interface supporting embedded MultiMediaCard (eMMC), SecureDigital (SD), or Secure Digital Input Output (SDIO), as well as Inter-IC Sound (I2S) interfaces to connect digital audio devices in the high-end series (CYT4BF series).
Infineon's TRAVEO™ T2G Body line-up (CYT2B.../CYT3B.../CYT4B....) for the body segment is a good choice for a wide variety of applications: e.g., HVAC systems, seat control units, immobilizers, TPMS sensors, door control units, central gateways, and body control modules.
The TRAVEO™ T2G Cluster microcontroller family (CYT2C.../CYT3D.../CYT4D...) is a dedicated line-up for applications such as instrument clusters, head-up displays, digital mirrors, HVAC systems with displays and matrix LED headlight control units.
About the evolution of TRAVEO™ MCU generations
The latest TRAVEO™ MCU series is the second generation of high-performance 32-bit Arm® Cortex® processors using the same architecture for automotive applications in the areas of instrumentation and body control electronics. The TRAVEO™ architecture is the result of experience gained in more than 30 years of history with five predecessor MCU series built for the automotive segment.
Infineon’s TRAVEO™ T2G family of 32-bit Arm® Cortex® microcontrollers is designed to offer solutions for three challenges seen in the automotive market today. The need to integrate more functions electrically without creating proportional power consumption, the connectivity to enable growing data exchange by offering suitable communication interfaces such as CAN FD and Ethernet, and last but not least, meeting the demand for security and safety by having state-of-the-art user-programmable security modules onboard to allow different levels of autonomous driving.
Become an HMI certified partner with our dedicated program.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
ModusToolbox™ Software is a comprehensive suite of development tools and embedded run-time assets that provide such a flexible and efficient development environment. ModusToolbox™ Software provides specific tools and capabilities that support a seamless transition from the initial getting started setup, through the edit-compile-debug cycle of prototyping, and finally the retargeting of the embedded application to final hardware. The development environment supports TRAVEO™ T2G Arm® Cortex® Microcontroller as well as including PSoC™ Arm® Cortex® Microcontrollers.
Infineon TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device
Discover TRAVEO™ T2G digital documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T2G preferred design houses
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G portfolio overview
Online Trainings / eLearning
Introduction to Infineon's Traveo™ T2G direct memory access
- Direct memory access (or DMA) is a key technology that enables efficient data transfer and management without CPU involvement
- Become familiar with the transfer modes of the DMA and get to know some basic DMA use cases
Introduction to Infineon's Traveo™ T2G inter-processor communication
- Know the features of the Inter-Processor Communication (IPC)
- Gain knowledge on basic use cases of the Inter-Processor Communication (IPC)

- Define MCU companions, list the challenges they address and describe some use cases
- Know about Infineon’s automotive MCUs

- Understand the evolution of the cockpit architecture
- Recognize the importance of the central modules like head unit and cockpit domain controllers and get to know Infineon solutions and their components

- Be aware of the Ethernet’s interface basic operations on AURIX™ TC3xx and TRAVEO™ T2G
- Identify which time-sensitive networking (TSN) features are supported by both generations’ derivatives

- Identify common security threats to modern cars
- Understand how OPTIGA™ TPM can help automotive systems achieve a high level of security and their applications in different use cases in various host environments

- Describe the main features of Infineon’s TRAVEO™ T2G microcontrollers
- Recognize the different variants that make up this family of products

- Infineon has a successful history of supporting various graphics applications in cars with displays.
- Infineon's TRAVEO™ T2G microcontrollers are designed to meet size constraints, reduce costs, and improve performance and bandwidth for car displays, compared to system-on-chip solutions.

In this training, you will get to know the TRAVEO™ T2G portfolio for body and graphics applications, its key features and safety functions, development kits, and finally TRAVEO™’s automotive software and tool partner ecosystem.
Introduction to TRAVEO™ T2G protection units (E2)
TRAVEO™ T2G protection units provide robust security and protection against malicious or unintended access.
Introduction to TRAVEO™ T2G fault subsystem (E2)
With TRAVEO™ T2G fault subsystem it is possible to detect and diagnose faults in microcontroller systems.
TRAVEO™ T2G - Quick and Expert trainings
- CAN FD for KIT_T2G-B-H_EVK
- Code Flash Sector Data Updating for KIT_T2G-B-H_EVK
- Cryptography AES Demonstration KIT_T2G-B-H_EVK
- Cryptography TRNG Demonstration for KIT_T2G-B-H_EVK
- Device Configurator Timer configuration
- EVTGEN trigger ADC for KIT_T2G-B-H_EVK
- Fault_Handling for KIT_T2G-B-H_EVK
- GPIO Pins for KIT_T2G-B-H_EVK
- HAL GPIO Interrupt for KIT_T2G-B-H_EVK
- HAL I2C Master for KIT_T2G-B-H_EVK
- HAL PWM Square Wave for KIT_T2G-B-H_EVK.pdf
- HAL SPI Master for KIT_T2G-B-H_EVK
- HAL TCPWM Timer for KIT_T2G-B-H_EVK
- HAL Watchdog Timer for KIT_T2G-B-H_EVK
- I2C Slave Using Callbacks for KIT_T2G-B-H_EVK
- I2C_Master EZI2C Slave for KIT_T2G-B-H_EVK