Tack EVO FloodFinder™ - the revolutionizing solution by our partner TackOne powered by Infineon’s XENSIV™ pressure sensor DPS368.

Our Coins Startup Partner, TackOne, the Singapore-based company, presents the world´s first palm-sized, autonomous flood detection device with integrated high-precision water level sensing and internet connectivity capabilities: the Tack EVO FloodFinder™.

This solar-powered, weather-resilient device monitors water levels with unparalleled accuracy. It is powered by Infineon’s XENSIVTM pressure sensor DPS368.

The Tack EVO FloodFinder™ is a compact, waterproof, sensor-based monitoring device housed in a small cube. These are some of the characteristics:

  • Easy installation with no additional equipment or infrastructure required.
  • Self-sufficient solar-powered battery (up to three months without sunlight)
  • Independent internet connectivity
  • Water-level changes monitoring
  • Remote real-time alerts when flood conditions are detected.

Features of Tack EVO FloodFinder™:

  • 1cm/0.4” precision – The flood monitoring system provides water level height measurements with an accuracy range of 1cm/0.4”. Built for durability it is designed for long-term deployment in diverse environments.
  • Full integration – The solution offers a maintenance-free system for swift water level detection and secure communication via 4G/IoT/GSM Network.
  • Accessible Deployment - Thanks to its compact 8cm x 8cm size and independent and wireless setup, it allows for quick installation in various settings.
  • Global connectivity - With built-in SIM and support for LTE-M, NB IoT, and GPRS mobile networks, there are connections worldwide (130+ countries).
  • Self-powered - The device houses an ultra-efficient power system, including a 750mAh rechargeable battery and solar panel.
  • Weatherproof Design – Reliable and resilient, operating efficiently from 20°C to 60°C

Typical installation against lamp post.