New 3,3 kV XHP™ 3 power module from Infineon for compact and scalable inverter designs

2019-4-4 | 市场新闻

Munich, Germany – 4 April 2019 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) extents its large portfolio of high voltage devices with a new package: XHP™ 3. This is a new flexible IGBT module platform for high-power applications in the voltage range from 3,3 kV up to 6,5 kV. The module allows for scalable designs with best-in-class reliability and highest power density. Due to its symmetrical design with low stray inductance it offers significantly improved switching behavior. For this reason, the XHP 3 platform offers a solution for demanding applications such as traction and commercial, construction and agricultural vehicles as well as medium-voltage drives. The high-power platform will be showcased at PCIM 2019.

Infineon’s XHP™ 3 package comprises a compact form factor with 140 mm in length, 100 mm in width and 40 mm in height. The first IGBT modules of this new high-power platform feature a half bridge topology with a blocking voltage of 3,3 kV and a nominal current of 450 A. In order to meet customers’ demands, two different isolation classes are launched simultaneously: 6 kV (FF450R33T3E3) and 10.4 kV (FF450R33T3E3_B5) isolation, respectively. Ultrasonic welded terminals and aluminum nitride substrates along with an aluminum silicon carbide base plate ensure the highest possible level of reliability and robustness.

The high-power IGBT module is designed for paralleling and, for this reason, offers a new level of scalability. System designers can now easily adapt the desired power level by paralleling the required number of XHP 3 modules. To facilitate scaling, Infineon offers pre-grouped devices featuring a matched set of static and dynamic parameters. Using these grouped modules, de-rating is no longer required when paralleling up to eight XHP 3 devices.

Availabilty

The XHP 3 3,3 kV IGBT modules can be ordered now. More information is available at www.infineon.com/xhp.

Infineon at the PCIM 2019

At the PCIM 2019 tradeshow, Infineon is presenting innovative product-to-system solutions for applications that are set to power the world and shape the future. Infineon’s demos are presented at booth #313 in hall 9 (Nuremberg, Germany, 7-9 May 2019). Information about the PCIM show highlights is available at www.infineon.com/pcim.

Information Number

INFIPC201904-055

Press Photos

  • The first XHP™ 3 IGBT modules feature a half bridge topology with a blocking voltage of 3,3 kV and a nominal current of 450 A. In order to meet customers’ demands, two different isolation classes are launched simultaneously: 6 kV and 10.4 kV isolation, respectively.
    The first XHP™ 3 IGBT modules feature a half bridge topology with a blocking voltage of 3,3 kV and a nominal current of 450 A. In order to meet customers’ demands, two different isolation classes are launched simultaneously: 6 kV and 10.4 kV isolation, respectively.
    XHP3

    JPG | 244 kb | 1929 x 1418 px