Motor System ICs from Infineon for control of small electric motors in cars offer a completely new level of integration
Munich, Germany – 7 July, 2020 – From power lift gate and sunroof to electric seat adjustment and fuel pumps, an increasingly large number of electric motors ensure safety and comfort in modern cars. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is now presenting a new product family called Motor System ICs designed for control of both brushed and brushless DC motors. These ICs are the world's first multiple half-bridge drivers for MOSFETs with integrated power supply and communication interfaces.
"With our highly integrated Motor System ICs, system designers only need half the board space compared to existing solutions. At the same time, system designers maintain the capability to choose their microcontroller," said Andreas Doll, Vice President and General Manager, Automotive Body Power at Infineon. "Furthermore, we implemented our patented adaptive MOSFET driver that improves electromagnetic compatibility and reduces switching losses in the system.” This control algorithm can compensate for MOSFET parameter spread in the system by automatically adjusting the gate current.
In terms of integration, the new Motor System ICs complement the existing Infineon motor control IC portfolio, ranking between discrete solutions and highly integrated embedded power products that include an ARM® processor. The new product family comprises a total of seven variants, all in a VQFN-48 package (7 mm x 7 mm).
The devices contain up to four half-bridge drivers for external N-channel MOSFETs. An integrated linear voltage regulator supplies 5 V with an output current of 250 mA. A CAN-FD transceiver with 5 Mbit/s according to ISO 11898-2:2016 which includes partial networking option and/or a LIN transceiver according to 2.2A / ISO 17987-4 and SAE J2602 are available for communication.
Availability
Development samples for the first devices are available. Series production is scheduled to start in the fourth quarter of 2020. Further information is available at http://www.infineon.com/motor-system-ic.
Information Number
INFATV202007-078
Press Photos
-
The new Infineon Motor Systems ICs for control of both brushed and brushless DC motors in cars integrate multiple half-bridge drivers for MOSFETs, power supply, and communication interfaces.Infineon_Motor_System_IC
JPG | 553 kb | 2126 x 1535 px