Enabling the next generation of advanced motor control applications with EiceDRIVER™ 6EDL7141: A fully programmable three-phase driver IC
Munich, Germany – 14 June 2021 – Increasingly popular battery-powered consumer and industrial applications, such as cordless power tools and service robots, demand cutting-edge, reliable, cost- and energy-efficient motor control solutions that meet the highest safety standards. To enable the next generation of innovative and high-performance battery-powered products, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its EiceDRIVER™ product portfolio of three-phase gate driver ICs with the 6EDL7141. The fully programmable solution for advanced motor control applications is packaged in a 48-pin VQFN with a 7x7 mm 2 footprint, delivers higher power density and improves overall system efficiency. Combined with the company’s market-leading power MOSFETs, customers are now able to develop their complete end solutions using Infineon as their one-stop-shop.
The EiceDRIVER 6EDL7141 features an SPI interface for gate drive outputs configuration, as well as an integrated power supply and dual charge pumps to supply all system functions. With an operating voltage ranging from 5.5 to 60 V and a configurable driving current up to 1.5 A, it can drive a wide range of MOSFETs effectively to fit the application. The 6EDL7141 has an adjustable gate driver supply voltage setting between 7 V, 10 V, 12 V and 15 V. Thanks to its built-in dual charge pumps, it is able to maintain the gate drive even at low battery voltage. In addition, the smart driver is equipped with an adjustable gate drive configuration, with several current levels and timing options to control the slew rate and minimize system electromagnetic interference (EMI). All of the 6EDL7141 settings can be easily changed with the available GUI.
In addition, to provide the highest level of system reliability against fault conditions, the 6EDL7141 provides the following protection features:
- Over-Current Protection (OCP), at shunt or R DS(on), DVDD LDO OCP, buck converter OCP (PCMC)
- Under-Voltage Lockout (UVLO) on PVDD, gate driver supply, DVDD LDO
- Temperature warning and shutdown
- Configurable watchdog
- Rotor locked detection based on hall sensor inputs
- Memory fault
Availability
The EiceDRIVER 6EDL7141 motor control three-phase gate driver IC is available in a 7x7 mm 2 VQFN 48 pin package. Further information is available at www.infineon.com/6edl7141.
The product will be showcased at Infineon’s exhibitor platform at the 2021 Applied Power Electronics Conference (APEC), which will be held virtually from 14-17 June. More information about Infineon’s participation at APEC 2021 is available at www.infineon.com/APEC
Information Number
INFPSS202106-077
Press Photos
-
With an operating voltage ranging from 5.5 to 60 V and a configurable driving current up to 1.5 A, the fully programmable three-phase driver IC EiceDRIVER™ 6EDL7141 can drive a wide range of MOSFETs effectively to fit the application. It features an adjustable gate driver supply voltage setting between 7 V, 10 V, 12 V and 15 V.EiceDRIVER_6EDL7141_VQFN-48
JPG | 478 kb | 1640 x 1056 px