EVAL-M1-IM323
综述
Evaluation board for CIPOS™ Tiny, features 600 V IM323-L6G IPM
The evaluation board EVAL-M1-IM323 has been developed to provide initial support with IM323 series to customers in designing 3-phase motor drive applications for major home appliances such as air conditioners, pumps, fans, and other variable-speed drives.
The EVAL-M1-IM323 is part of the iMOTION™ modular application design kit (MADK). Together with a control board equipped with the 20-pin interface connector, such as the EVAL-M1-101T, it features and demonstrates the Infineon CIPOS™ intelligent power module (IPM) technology and advanced motion control engine (MCE 2.0) technology for permanent magnet motor drives.
特征描述
- Input voltage 165 Vac to 265 Vac
- Maximum 12 A input current at 165 Vac
- Maximum 1500 W motor power output at 220 VAC
- Inrush current limiter for circuit protection
- On-board EMI filter and pass EMI standards EN55032
- Auxiliary power supply with 15 V, 3.3 V
- Overcurrent hardware protection and over temperature protection
- Sensing of DC-link voltage
- Thermistor output
- PCB size is 180 mm × 140 mm, two layers with 1 oz. copper
- RoHS compliant
优势
- Evaluate IM323 series for your application
- Easy to start evaluation – shorter cycle time to final product
- UL certified package and temperature sensor inside each Tiny IPM
- Smaller foot print to allow smaller PCB
图表
支持