T1330N22TOF VT
Überblick
The T1330N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 75mm and a height of 26mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High turn-on di/dt capability
- High dv/dt capability
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
Potentielle Zielanwendungen
![](/export/sites/default/media/products/Power_Semiconductors/High_Power_Semiconductors/Product_Page_Pictures/Product-image-V100-35.200M.jpg_1758632412.jpg)
These disc devices can be assemblied with the dedicated clamps: V100-35.200N
![](/export/sites/default/media/products/Power_Semiconductors/High_Power_Semiconductors/Product_Page_Pictures/Product-image-V89-26.xxxM.JPG_1758632412.jpg)
These disc devices can be assemblied with the dedicated clamps: V89-26.300N
![](/export/sites/default/media/products/Power_Semiconductors/High_Power_Semiconductors/Product_Page_Pictures/Product-image-V89-26.xxxM.JPG_1758632412.jpg)
These disc devices can be assemblied with the dedicated clamps: V89-26.400N
![](/export/sites/default/media/products/Power_Semiconductors/High_Power_Semiconductors/Product_Page_Pictures/Product_image_Gate-leads-medium-power-disc-devices.jpg_1758632412.jpg)
This discs can be combined with our GATELEAD MEDIUM POWER
Diagramme
Support