New modules in 62 mm package enable higher power density

Mar 10, 2017 | Market News

Munich, Germany – March 10, 2017 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its offering of 62 mm IGBT modules. The new power modules serve the growing demand for higher power density without increasing package size. This is realized by a larger chip area and an adapted DCB substrate in the proven 62 mm package. Typical applications for modules with 1200 V blocking voltage are drives, solar inverters and uninterruptible power supply (UPS) as well as medium voltage drives for modules with 1700 V blocking voltage.

With a blocking voltage of 1200 V, the 62 mm module reaches a maximum current rating of 600 A. At 1700 V blocking voltage, the maximum current rating is 500 A, making Infineon the market leader for this rating. The package is equipped with a base plate, its size corresponds to the industrial standard. It can therefore easily be integrated into existing designs delivering, for example, 20 percent more output power when applied for drives. The portfolio uses the IGBT4 – a proven technology that offers high robustness and reliability.

Two versions of the new power modules are also available in the “common emitter” configuration, with which a 3-level topology (NPC2) can be set up. This allows an efficient use in solar and UPS applications where the demand for power is high.

Availability

The new 62 mm power modules are in volume production, they are also available with pre-applied thermal interface material (TIM). Resembling a perfect match for the new 62 mm modules, Infineon also offers new thyristor / diode modules for the input rectifier in 34 mm and 50 mm packages featuring solder bonding technology. More information is available at www.infineon.com/new62mm.

Information Number

INFIPC201703-038

Press Photos

  • The 62 mm package corresponds to the industrial standard and can therefore easily be integrated into existing designs. When applied for drives, it delivers 20 percent more output power in the same footprint.
    The 62 mm package corresponds to the industrial standard and can therefore easily be integrated into existing designs. When applied for drives, it delivers 20 percent more output power in the same footprint.
    62_mm_power_module

    PNG | 359 kb | 2126 x 1417 px