Best-in-class in price and performance: 600 V CoolMOS™ S7 superjunction MOSFET for low-frequency applications

Mar 2, 2020 | Market News

Munich, Germany - March 2, 2020 - Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) develops solutions for highest efficiency and quality requirements. The newly launched 600 V CoolMOS™ S7 product family leads the way for power density and energy efficiency for applications where MOSFETs are switched at a low frequency. The key features of the CoolMOS S7 product family include optimization for conduction performance, improved thermal resistance, and high-pulse current capability, all of these at the highest quality standards. Applications for the devices are i.e. active bridge rectification, inverter stages, PLCs, power solid-state relay and solid-state circuit breakers. Furthermore, the 10 mΩ CoolMOS S7 MOSFET is the industry’s smallest R DS(on) device.

The product family has been developed to minimize conduction losses and ensure the fastest response time together with increased efficiency for low-frequency switching applications. CoolMOS S7 devices deliver even lower R DS(on) x A compared to CoolMOS 7 products to successfully trade off switching losses for lower on-resistance and lower cost. The CoolMOS S7 products come with the lowest on-resistance (R DS(on)) in the market for a high-voltage switch. Additionally it has been achieved to fit the 10 mΩ chip into an innovative top side cooled QDPAK, and the 22 mΩ chip into a state-of-the-art small TO-leadless (TOLL) SMD package. These MOSFETs enable cost-effective, simple, compact and modular high-efficiency designs. Systems can easily meet regulations and energy efficiency certification standards (i.e., Titanium ® for SMPS) as well as fulfill power budgets and reduce part count, heat sinks and total cost of ownership (TCO).

Availability

The 22 mΩ 600 V CoolMOS S7 device is available in TO-leadless and TO-220, the 40 mΩ and 65 mΩ devices are available in TO-leadless packages. The 10 mΩ CoolMOS S7 MOSFET will be on stock in Q4 2020. More information is available at www.infineon.com/s7.

Information Number

INFPMM202003-034

Press Photos

  • The newly launched 600 V CoolMOS™ S7 product family leads the way for power density and energy efficiency for applications where MOSFETs are switched at a low frequency.
    The newly launched 600 V CoolMOS™ S7 product family leads the way for power density and energy efficiency for applications where MOSFETs are switched at a low frequency.
    600V_QDPAK_CoolMOS_S7_HDSOP-22-01_Combi

    JPG | 513 kb | 2126 x 1263 px

  • The newly launched 600 V CoolMOS™ S7 product family leads the way for power density and energy efficiency for applications where MOSFETs are switched at a low frequency.
    The newly launched 600 V CoolMOS™ S7 product family leads the way for power density and energy efficiency for applications where MOSFETs are switched at a low frequency.
    600V_CoolMOS_S7_TO220-3-1_vA

    JPG | 341 kb | 1616 x 2126 px

  • The newly launched 600 V CoolMOS™ S7 product family leads the way for power density and energy efficiency for applications where MOSFETs are switched at a low frequency.
    The newly launched 600 V CoolMOS™ S7 product family leads the way for power density and energy efficiency for applications where MOSFETs are switched at a low frequency.
    600V_CoolMOS_S7_TO-Leadless_HSOF-8-2

    JPG | 495 kb | 2280 x 1517 px