Infineon introduces new high-performance XENSIV™ MEMS microphones with outstanding audio capturing for consumer electronics

May 31, 2022 | Market News

Munich, Germany – 31 May, 2022 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is launching its next-generation XENSIV™ MEMS microphones that define a new industry standard. The microphones IM69D127, IM73A135 and IM72D128 are the latest additions to Infineon’s growing microphone portfolio. Combined with selectable power modes the MEMS microphones are a perfect match for consumer electronics such as headphones with active noise cancellation (ANC), TWS earbuds, conference devices with beamforming capability, laptops, tablets, or smart speakers with voice-user-interfaces. Use cases also include selected industrial applications such as predictive maintenance and security.

The microphones are designed to capture audio signals with the highest precision and quality and are based on Infineon’s latest Sealed Dual Membrane (SDM) MEMS technology which delivers high ingress protection (IP57) at a microphone level. The sealed MEMS design prevents water or dust from entering between membrane and backplate, avoiding mechanical blockage or electric leakage issues commonly observed in MEMS microphones. Furthermore, microphones built with the SDM technology can be used to create IP68 devices with the highest protection class requiring only minimal mesh protection.

The analog microphone IM73A135 features a best-in-class signal-to-noise ratio (SNR) of 73 dB(A) and an excellent acoustic overload point (AOP) of 135 dB SPL (sound pressure level). Whereas its digital counterpart, the IM72D128, offers an SNR of 72 dB(A) and an AOP of 128 dB SPL. IM69D127 features similar performance condensed into a tiny 3.60 x 2.50 mm 2 package. Additionally, all devices feature extremely low distortions (THD) even at high sound pressure levels, very tight part-to-part phase and sensitivity matching, as well as a flat frequency response with a low FRO (low frequency roll-off), an ultra-low group delay, and selectable power modes.

Availability

XENSIV MEMS microphones IM69D127, IM73A135 and IM72D128 can be ordered now. More information is available at www.infineon.com/mems.

Information Number

INFPSS202205-087

Press Photos

  • The new XENSIV™ MEMS microphones are designed to capture audio signals with the highest precision and quality and are based on Infineon’s latest Sealed Dual Membrane (SDM) MEMS technology.
    The new XENSIV™ MEMS microphones are designed to capture audio signals with the highest precision and quality and are based on Infineon’s latest Sealed Dual Membrane (SDM) MEMS technology.
    XENSIV_MEMS_Microphone

    JPG | 237 kb | 2126 x 904 px

  • The new  XENSIV™ MEMS microphones are a perfect match for consumer electronics such as headphones with active noise cancellation (ANC), laptops or smart speakers with voice-user-interfaces.
    The new XENSIV™ MEMS microphones are a perfect match for consumer electronics such as headphones with active noise cancellation (ANC), laptops or smart speakers with voice-user-interfaces.
    Banner_XENSIV_MEMS_Microphone

    JPG | 623 kb | 2126 x 1418 px