Infineon sets new industry standard for enhanced power density and efficiency with OptiMOS™ 6 200 V MOSFETs

Mar 13, 2024 | Market News

Munich, Germany – 13 March 2024 – Motor drive applications are taking a leap forward with the launch of the Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) OptiMOS™ 6 200 V MOSFET product family. The new portfolio is designed to deliver optimal performance in applications such as e-scooters, micro-EVs, and E-forklifts. The improved conduction losses and switching behavior for these new MOSFETs reduce the electromagnetic interference (EMI) and switching losses. This benefits various switching applications, including servers, telecom, energy storage systems (ESS), audio, solar and others. Additionally, the combination of a wide safe operating area (SOA) and industry-leading R DS(on) results in a perfect fit for static switching applications such as  battery management systems. With the introduction of the new OptiMOS 6 200 V product family, Infineon sets a new industry benchmark with increased power density, efficiency, and system reliability for its customers’ benefit.

The OptiMOS 6 200 V portfolio delivers enhanced technical features compared to its predecessor, the OptiMOS 3. It features a 42 percent lower R DS(on) that contributes to reduced conduction losses and increased output power. Regarding diode behavior, the OptiMOS 6 200 V provides a significant increase in softness, more than three times that of the OptiMOS 3. Combined with up to 89 percent reduction in Q rr(typ), the switching and EMI behaviors are significantly improved. The technology also features improvements in parasitic capacitance linearity (C oss and C rss), which reduces oscillation during switching and lowers voltage overshoot. A tighter V GS(th) spread and lower transconductance aid in MOSFET paralleling and current sharing, leading to more uniform temperatures and reducing the number of paralleled MOSFETs.

The OptiMOS 6 200 V products feature an improved SOA and are classified as MSL 1 according to J-STD-020. These RoHS-compliant, lead-free products align with current industry standards.

Availability

The OptiMOS 6 200 V products are available in various packages making them ideal for a broad range of applications. This wide package portfolio includes the PQFN 3.3.x3.3, SuperSO8 5x6, TOLL, TO-220, D 2PAK-7P, as well as the D 2PAK-3P. All variants can be ordered now. More information is available at www.infineon.com/optimos-6-200v.

About Infineon

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: X - Facebook - LinkedIn

Information Number

INFPSS202403-076

Press Photos

  • With the introduction of the new OptiMOS™ 6 200 V product family, Infineon sets a new industry benchmark with increased power density, efficiency, and system reliability.
    With the introduction of the new OptiMOS™ 6 200 V product family, Infineon sets a new industry benchmark with increased power density, efficiency, and system reliability.
    OptiMOS_6_TO_Leadless

    JPG | 292 kb | 2126 x 1328 px