Home appliances
Please choose a subcategory
Electronic solutions for quieter and more energy-efficient appliances driven by intuitive sensor-based operation

We live in a connected world where state-of-the art home appliances are online, efficient and make the consumers chores as easy as never before. Individual devices are connected to each other and with their integrated sensors they can make intelligent decisions. And of course, they need to be quieter and less power hungry than ever before to save money and CO2.
Infineon’s components and system solutions will bring this intelligence to your smart and connected home appliances to sense, control and securely connect them. Achieve the highest efficiency levels and smallest form factors and significantly improve your appliances' carbon footprint based on the smartest power designs. By choosing Infineon components, you can easily set your designs apart from the competition. We offer a comprehensive portfolio that makes it easy for you to meet all consumer needs.
Our CIPOS™ family of IPMs is the optimal solution for highly integrated compressor drives whilst discrete solutions with our Discrete IGBTs and EiceDRIVER gate driver ICs are the best choice, whenever the layout flexibility and thermal performance optimization are the major factors. They can all be combined with iMOTION™ products for dedicated motor control. For the auxiliary power supply, the CoolSET™ rounds up our power portfolio by offering increased robustness and performance. Infineon´s PSoC® microcontrollers for system control and touch sensing enable you to easily design attractive user interfaces. In combination with our XENSIV™ sensors your appliances becomes smarter and adding our AIROC™ Wi-Fi & Combos products and the OPTIGA TRUST M will securely connect your appliance to the internet.
Experience our interactive home and find all information for your design
CIPOS™ Intelligent Power Modules (IPMs) are highly integrated, compact power modules designed to drive motors in home appliancesThey are divided into the compact, standard, and performance families: CIPOS™ Nano, CIPOS ™ Micro, CIPOS™ Tiny, CIPOS ™ Mini, and CIPOS™ Maxi, with different semiconductors in different packages and different voltage and current classes. These energy-efficient intelligent power modules integrate the latest power semiconductor and IC technology.
CoolSET™ AC-DC integrated power stages with quasi-resonant switching scheme offer increased robustness and excellent performance. Infineon's latest generation of fixed frequency CoolSET™ offers higher efficiency and lower switching frequency at medium and light loads, enabled by an integrated frequency step-down.
Infineon combines the industry-leading performance of the TRENCHSTOP™ family with the innovative Reverse Conducting (RC) IGBT technology to create a new generation of best-in-class devices. With a monolithically integrated diode, the RC IGBTs are perfectly suited for soft switching application such as inverterized microwave ovens, and for high-frequency PFC topologies. The 600V RC-D2 is a perfect match for low-power consumer drives application.
PSoC® 6 microcontrollers (MCUs) bridge the gap between expensive, power-hungry application processors and low-power microcontrollers. The ultra-low-power PSoC® 6 MCU features an Arm® Cortex® M4 for high-performance AI/ML tasks, TFT LCD driver, voice recognition and motor control, and an Arm® Cortex® M0+ for low power tasks such as system control and BLE. With its built-in security, your IoT system is protected.
PSoC® 4 microcontrollers have tackled some of the complex portions of embedded system design making it easier for you to get your product to market. Functions such as analog sensor integration, capacitive touch, and wireless connectivity have been integrated and optimized to make the PSoC 4 the perfect product to build up the user interface in a smooth way.
Our AIROC™ Wi-Fi & Combos integrate IEEE 802.11a/b/g/n/ac WLAN and Bluetooth in a single-chip solution to enable small-form-factor IoT designs. Combo solutions are available for both 1x1 SISO with up to 433 Mbps PHY data rates and 2x2 MIMO with up to 867 Mbps PHY data rates. These solutions can be coupled with external MCUs from popular vendors or Linux on applications processors to implement a complete Wi-Fi + Bluetooth system.
Predictive maintenance enables a data-driven approach to predict and prevent device failures based on pattern recognition and intelligent software models. To collect the necessary data, and enable monitoring of the condition of devices in a building, smart XENSIV™ sensors help to record the most crucial parameters of a device’s status.
Responding to a growing focus on embedded systems amongst attackers, Infineon offers OPTIGA™ Trust hardware security solutions based on a high-end security controller optimized for connected devices. It provides extremely flexible, high-performance, secured access to any major cloud provider.
Gate driver IC solutions reduce design complexity, development time, bill of materials (BOM), and board space while improving reliability over discretely-implemented gate-drive solutions. Every switch needs a driver and the right driver can make all the difference. Infineon offers hundreds of EiceDRIVER™ gate driver ICs in a variety of configurations, voltage classes, isolation levels, protection features, and package options. EiceDRIVER™ gate driver ICs are complementary to Infineon IGBT discretes and modules, silicon (CoolMOS™, OptiMOS™ and StrongIRFET™) and silicon carbide MOSFETs (CoolSiC™), gallium nitride HEMTs (CoolGaN™), or as part of integrated power modules (CIPOS™ IPM and iMOTION™ smart IPM).
Boards & Designs

EVAL-6EDL04I065PR


REF_5QR2280BG-1_24W1


REF_5QR4780BG-1_15W1


REF_5QR0680BG-1_42W1


REF_5QR1680BG-1_27W1

EVAL_60UTR11_WING


EVAL-2EDL05I06PF


KIT_PSC3M5_EVK


KIT_PSC3M5_CC2


KIT_PSC3M5_MC1


REF_5AR0680BZS-1_44W1


REF_5AR4780BZS-1_14W1


REF_5AR3995BZ-1_14W1


EVAL_5BR4780BZ-1_450MA


EVAL_5BR2280BZ-1_700MA


EVAL_5BR3995BZ-1_BUCK1


REF_5BR3995BZ-1_16W1


REF_5BR2280BZ-1_22W1


REF_5BR4780BZ-1 15W1


REF_5AR4770BZS-1_15W1


EVAL-2ED21814


EVAL-2ED2106


EVAL-2ED2184


EVAL-M1-IM523


REF-SHA35IMD111TSYS


REF-MHA0K2IMC101T


REF_5QR1680BG_30W1


EVAL-IKA15N65ET6


EVAL_IMD700A_FOC_3SH


REF_5BR3995BZ_16W1

Simulation Models
CIPOS™ IPM Simulation

Product Selector Guide: Touch Sensing (CapSense): CapSense®

Product Selector Guide: Bluetooth LE & Bluetooth Silicon: AIROC™

Product Selector Guide: Microcontrollers (MCUs)

Simulation Tools

IPOSIM – Infineon power simulation tool

Infineon for Makers


Infineon Designer simulation tool

Development Tools
DEEPCRAFT™ Studio (former Imagimob Studio)

IAR Embedded Workbench for Arm (Integrated Development Environment (IDE))
- IARPreferred Partner

DOWNLOAD - CAPSENSE™ EZ-Click Utility


DOWNLOAD - PSoC™ Creator SDK

Embedded Software

EVAL-6EDL04I065PR


REF_5QR2280BG-1_24W1


REF_5QR4780BG-1_15W1


REF_5QR0680BG-1_42W1


REF_5QR1680BG-1_27W1

EVAL_60UTR11_WING


EVAL-2EDL05I06PF


KIT_PSC3M5_EVK


KIT_PSC3M5_CC2


KIT_PSC3M5_MC1


REF_5AR0680BZS-1_44W1


REF_5AR4780BZS-1_14W1


REF_5AR3995BZ-1_14W1


EVAL_5BR4780BZ-1_450MA


EVAL_5BR2280BZ-1_700MA


EVAL_5BR3995BZ-1_BUCK1


REF_5BR3995BZ-1_16W1


REF_5BR2280BZ-1_22W1


REF_5BR4780BZ-1 15W1


REF_5AR4770BZS-1_15W1


EVAL-2ED21814


EVAL-2ED2106


EVAL-2ED2184


EVAL-M1-IM523


REF-SHA35IMD111TSYS


REF-MHA0K2IMC101T


REF_5QR1680BG_30W1


EVAL-IKA15N65ET6


EVAL_IMD700A_FOC_3SH


REF_5BR3995BZ_16W1

CIPOS™ IPM Simulation

Product Selector Guide: Touch Sensing (CapSense): CapSense®

Product Selector Guide: Bluetooth LE & Bluetooth Silicon: AIROC™

Product Selector Guide: Microcontrollers (MCUs)


IPOSIM – Infineon power simulation tool

Infineon for Makers


Infineon Designer simulation tool

DEEPCRAFT™ Studio (former Imagimob Studio)

IAR Embedded Workbench for Arm (Integrated Development Environment (IDE))
- IARPreferred Partner

DOWNLOAD - CAPSENSE™ EZ-Click Utility


DOWNLOAD - PSoC™ Creator SDK

Login to myInfineon to see all documents available
-
Infineon EiceDRIVER™ gate driver ICs selection guide
EN
CN
02_00 | 2022-05-04 | pdf | 13 MB
-
The rise of the smart kitchen: connected living in the heart of the home
EN
01_00 | 2021-04-22 | pdf | 658 KB
-
Power device choices in the small home appliance market
EN
CN
01_00 | 2019-07-02 | pdf | 1 MB
-
iMOTION™ - ready-to-use motor control combined with application flexibility
EN
01_00 | 2019-04-17 | pdf | 261 KB
-
Connectivity in home appliances
EN
02_00 | 2023-02-13 | pdf | 1.3 MB
-
Smart home appliances – PSoC™ touch-sensing technology
EN
02_00 | 2023-02-13 | pdf | 1.3 MB
-
Auxiliary power supply in home appliances
EN
JA
05_00 | 2023-02-07 | pdf | 2 MB
-
Motor control made easy with Infineon microcontrollers
EN
02_00 | 2022-10-24 | pdf | 2.1 MB
-
XENSIV™ magnetic switch sensor solutions for home appliances
EN
01_00 | 2022-09-19 | pdf | 1.8 MB
-
Home appliances - Trends and system solutions
EN
01_00 | 2022-03-11 | pdf | 1.1 MB
Podcast4Engineers: Home Appliances
Smartification and electrification aren’t just limited to our smartphones and computers anymore; these trends are steadily making their way into our home appliances and the market is booming. But what technologies are driving home appliance innovation and how do semiconductors play a role?
Listen to our latest podcasts to learn more about home appliances and how Infineon technology is powering the smart home of tomorrow.
Whitepaper: The rise of the smart kitchen

This whitepaper charts the rapid rise of the smart kitchen and looks at how advances in electronic solutions have resulted in a new generation of quieter and more energy-efficient appliances driven by intuitive sensor-based operation.
Whitepaper: Power device choices in the new small home appliance market

Dive deeper and discover more about the changing landscape of SHA market and enablement of electronic solutions in this free white paper.
Master the 650 V & 1200 V discrete EC7 diode family
Discrete IGBTs for PFC topologies in major home appliances
In this training you will find out that a power factor correction (PFC) in an appliance connected to the distribution grid, reduces power losses and improves the harmonics fed into the grid.
Furthermore, we will also show you the different PFC topologies and make you familiar with the TRENCHSTOP™ 5 WR6 family optimized for AirCon PFC and respective WR6 evaluation board.
Webinars
Webinar: Motor control and power solutions for small home appliances
By the end of this webinar, attendees will learn:
- Understand how Infineon responds to the trends in the small home appliances market
- Get an overview of different solution offerings for brushless DC and permanent magnet motors, e.g. discrete vs. integrated power solutions
- Learn how to use integrated motor control in order to get the motor running in less than one hour

We review power devices enabling efficient designs, meeting energy regulations & enabling software-based smart functions.

Modern home appliances are increasingly smart and connected, providing a seamless, remote user experience. Users control operation and receive live data from appliances, whether it's the contents of the refrigerator or information on the status of laundry. In turn, manufacturers can remotely analyze the device and suggest predictive maintenance to avoid costly repairs. This webinar will show you how Infineon's smartest power designs can help you achieve the highest efficiencies, smallest form factors and significantly improve your appliances' carbon footprint to make them smart, connected, and secured.
Smart electric motor control for short time to market
The booming heat pump market and the semiconductor solutions shaping it
This webinar will introduce the wide range of products and solutions Infineon has to offer for heat pumps. Furthermore, we will show different types of implementation methods for heat pump inverters and a market overview focused on Europe.
Top 6 FAQs. Use the search bar above to show more!
Infineon and Google ATAP: Gesture Sensing & Presence Detection Radar
Thank you for your interest in the 60GHz radar technology from Infineon. Please visit the promo page here.
Alternatively, please submit a case on our support portal at https://mycases.infineon.com
Read more
Questions about Digital Application Engineer (DAVE™ >= Version 4)
Did you search at our DAVE™ Forum here for a solution for your case?
Please visit as well our webpage here where you will find comprehensive information about DAVE™. You will find there a form to send an inquiry to our team. Thank you.
Read more
How to get Technical Support?
The best way to reach out to our Applications Engineers is through our Infineon Developer Community
Our Applications Engineers moderate the community to ensure all questions are answered quickly and accurately, either by others in the community or by our own engineers.
If you have any further questions, please submit your request via the Infineon myCases portal. This is a direct channel to get fast and easy support for your needs.
To register, Click on "Register for myInfineon” available at the top right corner of the Infineon homepage and follow the instructions.
To take advantage of additional benefits we recommend to register your corporate email address.
To log-in, click on “Login to myInfineon”.
By clicking on the My Cases link, you will be guided to the My Cases Customer Portal.
You can visit the link directly through: https://mycases.infineon.com.
If any questions, please contact our hotline, https://www.infineon.com/call.
Read more
How to find a Partner to support on SW, HW, dev tools and services?
Infineon’s global network of partners offer products and services that complement our semiconductor device solutions to accelerate your development efforts and time to market. You can find them here: https://www.infineon.com/partnerfinder.
Read more
Where to find the Package information?
The package information is available on our homepage. Please note, that they are divided into the subcategories “Leaded and through-hole”, “Surface Mounted Devices” and “Special Packages”. You will find all relevant package information at the option that applies.
Read more
Where to find board assembly information of Infineon packages?
Information regarding reflow profile, soldering temperature, soldering profile and further processing notes for most of the discrete products are mentioned in the Application Note.
Please visit https://www.infineon.com/packages and refer to the document General Recommendations for Assembly of Infineon Packages.
For TO-packages please refer to these recommendations.
Read more