IRIDIUM SLM 9670 TPM2.0
Overview
Iridium add-on board for Raspberry Pi, for integration into corresponding platform OS (Linux, Win10IoT, etc.)
> download open source Software Stack (GitHub)
Iridium board SLM 9670 TPM2.0
- 3 V or 1.8 V power supply
- Plug & play with 26-pin Raspberry Pi 1 header, compatible with Raspberry Pi 2 & 3
- Reset manually via push-button or via RST signal from Raspberry Pi
OPTIGA™ SLM 9670 TPM2.0
Infineon’s OPTIGA™ TPM SLM 9670 is a fully TCG standard compliant TPM 2.0 with a SPI interface. It addresses the requirements of industrial and other demanding applications where an extended temperature range, an extended lifetime and industrial-grade quality are key.
- Standardized and market-approved turn-key security solution (TCG standard TPM 2.0)
- High-end tamper resistant security controller with advanced cryptographic algorithms and protection mechanisms against physical and logical attacks
- Support for variety of cryptographic algorithms
- Extended temperature range (-40°C to 105°C) & Extended lifetime of 20 years
- Industrial qualification: JEDEC JESD47
Potential Applications
- Industrial PCs
- Servers
- Programmable Logic Controllers (PLC)
- Industrial Network Infrastructure & Equipment Including
- Gateways
- Routers
- Wireless Access Points
- Switches
Download from GitHub
Support