OPTIGA AUTH NBT SHIELD
Overview
NFC I2C bridge tag shield for Arduino UNO-compatible MCU boards
The OPTIGA™ Authenticate NBT Development Shield bundle is ideal for evaluation and application development of OPTIGA™ Authenticate NBT using custom MCU boards. The shield's default adapter enables easy attachment to Arduino UNO-compatible MCU boards. This is a quick and easy option for adapting and evaluating reference applications and host libraries.
Summary of Features
- Attach to your Arduino UNO board
- Detachable shield sections
- Default pre-tuned Class 5 antenna
- Bundled pre-tuned Class 6 antenna
- Antenna matching guide
- Adopt, build and execute use cases
- Easy adaptable reference use cases
- Ready for embedded applications
- Fully supported NFC Type 4 tag
- Preloaded chip-unique certificates
- Configure via NFC & I2C interfaces
- Global Platform T=1' I2C protocol
Benefits
- Accelerated application development
- Directly attachable to Arduino UNO
- Class 5 & Class 6 PCB antenna
- Highly customizable shield design
- Easy integration with different MCU
- Reference applications on GitHub
- Host libraries in C, Java and Swift
- Easy porting using PAL
Support