PG-SOT223-3-1 | SOT-223-3
Overview
General Information
Package Material | PG |
Package Family | SOT223 |
Terminals | 3 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 3.5 |
Min. Terminal Pitch (mm) | 2.3 |
-
PG-SOT223-3-1_Interactive 3D_01
01_00 | Jun 28, 2023 | STP | 388 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-SOT223-3-1_Package Outline
02_00 | Nov 21, 2024 | PDF | 105 kb
-
PG-SOT223-3-1_Interactive 3D_01
01_00 | Jun 28, 2023 | STP | 388 kb
-
PG-SOT223-3-1_Interactive 3D
01_00 | Jun 28, 2023 | PDF | 59 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-SOT223-3-1_Footprint Drawing
01_00 | Nov 21, 2024 | PDF | 96 kb
Products
Product Families
Support