PG-VQFN-24-803 | QFN-24 (51-85203)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 24 |
Version | 803 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-24-803_Package Outline
01_00 | Nov 18, 2023 | PDF | 106 kb
Packing
-
PG-VQFN-24-803_Bakeable Trays
01_00 | Jan 13, 2024 | PDF | 101 kb
-
PG-VQFN-24-803_Tape and Reel
01_00 | Nov 25, 2023 | PDF | 102 kb
Footprint
-
PG-VQFN-24-803_Footprint Drawing
01_00 | Dec 09, 2023 | PDF | 104 kb
Support