IKW08N120CS7
Overview
1200 V, 8 A IGBT7 S7 with anti-parallel diode in TO-247 package
Hard-switching 1200 V, 8 A TRENCHSTOP™ IGBT7 S7 discrete in TO-247 package with EC7 diode inside. It offers low VCEsat to achieve very low conduction losses in target applications and the co-packed very soft and fast emitter controlled diode helps to minimize switching losses contibuiting to overall low total losses.
Summary of Features
- Very low VCEsat
- Good controllability
- Full rated free wheeling diode with improved softness
- Robustness against harsh condition and HV-H3TRB
- 8 us short circuit time
- very tight parameter distribution
- Maximum operating Tj of 175°C
Benefits
- Lowest losses on IGBT, high system efficiency for higher power output
- Higher power density without heatsink redesign
- Fast and easy replacement of predecessor T2 portfolio
- High device reliabiity in harsh operating condition
- Ease to design to meet EMI requirement
Diagrams
Support