DF80R07W1H5FP_B11 650 V, 80 A booster IGBT module
Overview
EasyPACK™ 650 V, 100 A booster IGBT module with TRENCHSTOP™ 5 H5, CoolSiC™ Schottky diode, PressFIT contact technology and pre-applied Thermal Interface Material.
Summary of Features
- Increased blocking voltage capability up to 650 V
- Low switching losses
- Low inductive design
- Al 2O3 Substrate with low thermal resistance
- Integrated NTC temperature sensor
Benefits
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagrams
Training
Support