![](/export/sites/default/_images/product/security-smart-card-solutions/Stage-Banner_Promopage-Integrity-Guard.jpg_1459425146.jpg)
Featuring Infineon’s enhanced Integrity Guard 32: New controller family TEGRION™ sets the standard for security, efficiency, performance and ease of implementation
TEGRION™ features Infineon’s unique Integrity Guard 32 hardware security architecture, which greatly simplifies application development. It allows design-for-security conditions that are critical to sustainable success of todays and tomorrows connected applications. Integrity Guard 32 enables higher levels of security without compromising on performance and reliability. It is based on a holistic approach that integrates the system’s processing core, on-chip memories, buses, caches, crypto accelerators and peripheral interfaces into a comprehensive security architecture.
Highly effective error detection/correction codes and a self-checking dual-CPU core protect the system. Power-efficient crypto accelerators enable fast data encryption and digital signatures and other crypto operations while protecting the system from side-channel, fault induction and physical attacks. Integrity Guard 32 pushes the boundaries of hardware security forward, while reducing the total cost of ownership over the entire product lifecycle, thus enabling easier application development with significantly less efforts for protection measures in software.