商用車、建機および農機(CAV)
サブカテゴリーを選択
全てのサブカテゴリーを閉じる 全てのサブカテゴリーを開く大幅な効率向上に適した技術分野
![Semiconductors for Commercial, construction and agricultural vehicles (CAV) applications](/export/sites/default/_images/application/CAV/CAV_Banner_truck_bus_street.jpg_1682077959.jpg)
半導体およびシステムソリューションのサプライヤーとして、インフィニオンは、常に革新的かつ効率的なソリューションを開発しています。商用車、建機および農機(CAV)の最新市場動向に対応するためには、より環境にやさしい製品やソリューションが必要です。できるだけ高い可用性、できるだけ低い保有コスト(TCO)で運用しなければならないCAVについては、特にそれがあてはまります。
半自動および完全自動運転の技術により、CAVは、利用者にとって安全が強化されると同時に、効率および精度が向上します。24時間年中無休で故障停止時間なしに動作する機械。周囲の状況を自動的に認識して、収集したデータに基づいて対応するトラクタ。このような機械があれば、すべて人間が操作するシステムは、文字どおり後塵の中に置き去りにされるでしょう。同時に、電動化は、CAVの選択肢としてますます魅力的になっています。メーカーは、最新の排出ガスおよびエネルギー規制に適合するために、電動ドライブトレインに頼っています。同時に、利用者は、電動化によって、プロセス効率と歩留まりの向上を進めています。
![cav-safety](/export/sites/default/_images/application/automotive/CAV-Safety-EHPS.jpg_1844519865.jpg)
24 V EPS with active steering for CAV
24 V Fail operational EPS for CAV
Primary power distribution center
Infineon’s scalable CAV-dedicated solutions enable seamless data integration, accurate diagnostics and advanced control for optimal vehicle safety, productivity and energy efficiency.
Driving assistance functions like lane keep assist, lane centering function or lane-keep steering function, not only ensure safer operation, reduce the cost of total ownership, but also reduce CO2 emissions.
The EHPS accurately supplies oil and pressure to hydraulic steering systems on demand. It communicates with sensors through CAN bus, transmitting data on actual steering wheel position and torque, as well as vehicle speed. Besides, the data from cameras and radars trigger failure detection and isolation with resettable protection, all in less than 100 µs.
With seamless data integration, and fast isolation, Infineon support you with the major 3 trends: CO2 reduction, upcoming level 3 and level 4 automated driving stages, as well as the reduction of insurance costs.
![dc charging ecosystem](/export/sites/default/_images/application/automotive/DC-charging-ecosystem.PNG_1950724780.png)
Battery management system (BMS)
With the broadest and scalable EV charging portfolio in the market, Infineon delivers a seamless charging experience and unlocks optimal battery performance, all while meeting rigorous demand for high power density at a low system cost with durability.
To unleash the potential of electrification, our CAV-dedicated onboard charger (OBC) supports reliable 43 kW fast charging and an extended lifespan of up to 1.5 million kilometres with high scalability. Paired with our automotive battery management system (BMS), your battery is accurately monitored, protected, and optimized. Besides, our configurable high voltage solid state relay provides fast switch-off in less than 1µs, inbuilt diagnostic capability, and comprehensive flexibility, helping you to comply with ISO5474-3.
Furthermore, our scalable DC offboard charging delivers up to 3.5 MW, with wireless charging of inductive and resonant systems, Infineon enables the charging infrastructure to satisfy commercial needs and accommodate future expansion.
![power-electrification](/export/sites/default/_images/application/automotive/power-electrification.PNG_1014274486.png)
Electric vehicle thermal management
Mechanical power-take-off (mPTO)
Infineon offers a reliable and scalable CAV-dedicated high voltage portfolio, supporting various motor types and battery voltage from 800 V and beyond. By having efficient and compact system solutions all in one source, Infineon helps you to reduce total costs of ownership (TCO) and time-to-market.
The traction inverter has the most decisive impact on an EV’s range and performance. It should minimize switching losses, maximize thermal efficiency, and recharge the battery through regenerative braking.
Our highly-efficient power modules and discrete solutions also facilitate efficient bi-directional energy flow between high-voltage and low-voltage sub-networks. We enable seamless power management and distribution within the vehicle.
With expertise in Si-IGBT and SiC, from microcontrollers, to accurate sensors and powerful switches, Infineon’s scalable solutions ensure optimal efficiency, safety, robustness, and extended battery life.
![24v body application](/export/sites/default/_images/application/automotive/24v-body-application.PNG_1037362511.png)
24 V Body control module (BCM) for CAV
Low voltage motor control for CAV
Infineon provides highly integrated functionality and scalable solutions to enable commercial vehicle’s ever-expanding list of functions with ever-smaller board space, achieving lower design costs and unlocking the full potential of your CAV.
Our comprehensive solution for 24 V body ECUs, maximizes design flexibility, by integrating superior diagnostics and protection features with the "Limp Home" functional safety concept on a single board.
No matter it’s brushless, brushed, or unidirectional DC motor, Infineon’s low voltage motor control unit delivers efficient integrated and discrete for both 12 V and 24 V systems, and of course equipped with diagnostic protective functions.
Paired with Infineon’s hydraulic and pneumatic valve control systems, our broad range of body application ensures precision, robustness and adaptability in harsh environments while being cost-effective.
![Fuel cell soultion](/export/sites/default/_images/application/automotive/Full-cell-solutions.PNG_1926713234.png)
Fuel-Cell Electric Vehicle (FCEV) Drivetrain System
Infineon supports next-generation fuel-cell electric vehicle drivetrain systems with our expertise, partner network and one stop shop, enabling you to leverage synergies and optimize system efficiency, economy of scale and time to market.
Hydrogen fuel-cell stack is the core of electric vehicles fuel-cell technology. Our power semiconductor solutions and smart control ICs enable multi-target optimization for system cost reduction, increased power density, higher application efficiency, and modular design.
With fuel cell-dedicated software and design house partners, reference designs, boards, and layout resources, Infineon assists you in meeting current and future environmental legislation and customer requirements.
Podcast4Engineers #2: 輸送 - モノと人を運ぶ (EN)
![podcast, engineers](/export/sites/default/_images/application/industrial/Podcast4Engineers_Highlight-Banner.png_920075344.png)
Eモビリティは、想像以上に幅の広いトピックスです。このポッドキャストでは、おもちゃサイズのホバーボードから超大型の鉱山用トラック、そしてその中間にある多数車載アプリケーションまで、インフィニオンの専門家がeモビリティの詳細についてお話しします。輸送機関を今よりもさらに簡単、安全、かつ環境にやさしいものにするためのインフィニオンの取り組みについて、お聴きください。
This training will introduce you to Infineon’s IGBT 750 V EDT2 DuoPack TO-247PLUS surface-mounted device!
中型/大型トラックは年間300万台、バスは年間40万台生産されています。これは間違いなく巨大な市場です。
インフィニオンの商用車、建設機械、農業用車両 (CAV) に対する目標をご存知でしょうか?
本トレーニングは3つのモジュールで構成されており、商用車、建設機械、農業用車両に関するアプリケーションの概要を説明します。
最初のモジュールでは、CAVの高電圧アプリケーションに焦点を当てます。
![Cav Module 2](/export/sites/default/media/eLearning/CAV/App_Overview_Module2/cav-module2.jpg_1758632412.jpg)
中型/大型トラックは300万台、バスは40万台が毎年生産されています。
商用車、建設機械、農業用車両、の“CAV”に対するインフィニオンの目標をご存知でしょうか?
このトレーニングでは、CAVの低電圧領域に焦点を当てます。
![CAV module 3](/export/sites/default/media/eLearning/CAV/App_Overview_Module3/cav-module3.jpg_1758632412.jpg)
商用車、建設機械、農業用車両 (CAV) に対する関してインフィニオンの目標をご存じでしょうか?
このトレーニングは3つのモジュールで構成されており、商用車、建設機械、農業用車両に関するアプリケーションの概要を学ぶことできます。
この3番目のモジュールでは、特定のアプリケーションであるeBus(電動バス)に焦点を当ててご説明します。
![CAVelectrification](/export/sites/default/_images/product/power/CAVelectrification.JPG_1781720437.jpg)
本トレーニングでは、以下のことを学びます。
- 商用車、建設車両、農業用車両(CAV)の市場トレンドである「電動化」について
- カスタマーイネーブルメントの重要性と、インフィニオンがどのようにeCAVに貢献しているか
![Forklifts](/export/sites/default/_images/product/power/Forklifts.JPG_1757708891.jpg)
このトレーニングでは、以下のことを学びます。
フォークリフト市場が成長している主な理由と、主なフォークリフトアプリケーションおよび要件
インフィニオンがワンストップの半導体サプライヤである理由
![24-volt applications](/export/sites/default/_images/product/power/Low-Side-and-High-Side-Switches/How_to_implement_Infineon_high-side_low-side_solutions_in_24V_applications.PNG_1780796916.png)
このトレーニングでは、以下のことを学びます。
- インフィニオンの24 Vインテリジェント配電向けポートフォリオとその各種ファミリーおよび機能
- 最適なアプリケーションと、インフィニオンの24Vハイサイド/ローサイドスイッチを使用したアプリケーションの設計に役立つサポート資料について
![PrimePACK™](/export/sites/default/media/eLearning/CAV/PrimePACK_CAV/PrimePACK_CAV.jpg_1780796916.jpg)
商用車、建設機械、農業用車両(CAV)向けのPrimePACK™については、トレーニングで詳しくご紹介しています。
![Identify the main focus applications of the EiceDRIVER™ 2ED4820 and their requirements](/export/sites/default/_images/product/power/ADP-2ED4820-EM.JPG_1780796916.jpg)
- 48 V対応のゲートドライバーIC EiceDRIVER™の主な機能の概要
- 内蔵保護機構について
![EiceDRIVER™ APD 2ED2410 gate driver for advanced automotive power distribution](/export/sites/default/_images/product/power/GateDriver/product_picture/EiceDRIVER2ED2410.JPG_1778949874.jpg)
- 柔軟なEiceDRIVER™デバイスの主な機能の概要
- 内蔵保護機能について
![](/export/sites/default/_images/product/trainings/TRAVEOT2G_InfineonsMicrocontrollersAutomotiveBodyControlSolutions.jpg_1779873395.jpg)
By the end of this training, you will be able to
- Describe the main features of Infineon’s TRAVEO™ T2G microcontrollers
- Recognize the different variants that make up this family of products
Webinars
With proven expertise and a comprehensive portfolio of robust, high-quality control and power semiconductor solutions, Infineon helps you engineer successful and reliable designs for commercial, construction and agricultural vehicles.
Key Takeaways:
1.Understand how Infineon responds to the trends in the CAV market
2.Get an overview of different applications: Main drive, auxiliaries
3.Learn about the system solutions with power modules, gate drivers, microcontrollers AURIX™, sensors, and more
Gain a deeper insight into Infineon's sensors, microcontrollers and memories that serve one of the megatrends in the commercial, construction and agricultural vehicle (CAV) market: electrification.
Key Takeaways:
1. Learn how Infineon responds to the trends and challenges in the electrification of the CAV market
2. Explore Infineon's power modules for hybrid and electric solutions as well as our sense and actuate portfolio
3. Examine how we serve applications with increasing demand of semiconductors in the industry