Lite SBC Library
v1.0.0
|
A structure for simple error readout. More...
#include <TLE94x1.h>
Data Fields | |
uint8_t | SBC_Register |
The register where an error occurred. | |
uint8_t | flippedBitsMask |
Masks the bits that differ from the expected value. Is 0 if readout is as expected. | |
uint8_t | expectedValue |
Expected readout of the register. | |
A structure for simple error readout.
flippedBitsMask is greater than 0 if the value read from the register at SBC_Register differs from expectedValue.