iMOTION™ IMM100 series from Infineon reduces PCB size and R&D efforts significantly
Munich, Germany – 19 February 2019 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces smart IPM motor controllers featuring full hardware and software integration needed for BLDC motor drives of up to 80W without heatsink. The new iMOTION™ IMM100 series combines the motor controller IC and a 3-phase inverter stage in a single, highly compact 12 x 12 mm 2 PQFN package. This combination enables BOM count and PCB size reduction, thus lowering system cost. The smallest footprint of the motor drive IC makes it a perfect fit for space restrained home appliances like hair dryers, kitchen hoods, ceiling and air conditioner fans as well as pumps for dishwasher and washing machines. Additional applications include low-power fridge compressors, heating pumps and industrial pumps.
The IMM100 series offers two optimized variants to best serve the needs of design engineers. The T-variant features the highly sophisticated FOC algorithm integrated in the iMOTION MCE 2.0 (Motion Control Engine 2.0). This variant takes advantage of the easy-to-use software tools for system configuration and tuning. It can also be complemented with additional system level functionalities by using iMOTION scripting and, optionally, with PFC control.
Alternatively, with the IMM100 A-variant, engineers can implement proprietary motor control software by utilizing the fully programmable integrated ARM ® Cortex ®-M0 MCU – and still enjoy the benefits of complete hardware integration. In this case, the industry-standard ARM ® MCU IDE tools support the software design process, compiling and debugging. Both variants reduce R&D cycle time for the hardware design due to the high level of integration. Moreover, the T-variant significantly reduces the R&D cost and speeds up time-to-market thanks to production-ready MCE 2.0 software integration.
The iMOTION IMM100 series of motor control ICs features three different MOSFET-based power stages: 500 V / 6 Ω, 600 V / 1.4 Ω and 600 V / 0.95 Ω to best match designers’ performance and cost targets. These devices also offer flexible sensing options by supporting single-shunt or leg-shunt topologies (sensorless option), as well as supporting Hall sensors. Additionally, the IMM100 integrate multiple protection features, e.g. under-/over-voltage protection, over-current protection, rotor lock and shoot-through protection.
Availability
Samples and evaluation boards for the iMOTION IMM100 will be available from April 2019; the release to production is planned for May 2019. More information is available at www.infineon.com/imm100.
Infineon at Embedded World 2019
Visit us at Embedded World 2019 Exhibition & Conference (Nuremberg, Germany; February 26 – 28, 2019) at booth 231 in hall 3A. Highlights include solutions for smart, safe vehicles that drive automated; connected, secure factories; smart homes and consumer devices; as well as highly efficient and sophisticated drones. More information is available at www.infineon.com/embeddedworld.
Information Number
INFIPC201902-035
Press Photos
-
With the IMM100 A-variant, engineers can implement proprietary motor control software by utilizing the fully programmable integrated ARM® Cortex®-M0 MCU – and still enjoy the benefits of complete hardware integration.IMM100A_PQFN_12x12
JPG | 345 kb | 2127 x 1181 px
-
The IMM100 series offers two optimized variants to best serve the needs of design engineers. The T-variant features the highly sophisticated FOC algorithm integrated in the iMOTION MCE 2.0 (Motion Control Engine 2.0). This variant takes advantage of the easy-to-use software tools for system configuration and tuning.IMM101T_PQFN_12x12
JPG | 345 kb | 2126 x 1181 px