New technology for mature applications: CoolSiC™ MOSFET evaluation board for motor drives up to 7.5 kW
Munich, Germany – 6 November 2018 – Silicon carbide (SiC) is en route to mainstream for applications like photovoltaic and uninterruptable power supplies. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is now targeting the next group of applications for this wide bandgap technology: The evaluation board EVAL-M5-E1B1245N-SiC will help to pave the way for SiC in motor drives and help strengthening Infineon’s market position as #1 for industrial SiC. It was developed to support customers during their first steps in designing industrial drives applications with a maximum of 7.5 kW motor output.
The evaluation board comprises an EasyPACK™ 1B with CoolSiC™ MOSFET (FS45MR12W1M1_B11), a 3-phase AC connector, EMI filter, rectifier and a 3-phase output for connecting the motor. Based on the Modular Application Design Kit (MADK) the board is equipped with the Infineon standard M5 32-pin interface which allows the connection to a control unit such as the XMC DriveCard 4400 or 1300. Its input voltage covers the range of 340 to 480 V AC.
The new member of the MADK family is optimized for general purpose drives as well as for servo drives with very high frequency. It features the EasyPACK 1B in Sixpack configuration with a 1200 V CoolSiC MOSFET and a typical on-state resistance of 45 mΩ. The power stage contains sensing circuits for current and voltage; it is equipped with all assembly elements for sensorless field oriented control (FOC). The EVAL-M5-E1B1245N-SiC has a low inductive design, integrated NTC temperature sensors and a lead-free terminal plating, which makes it RoHS compliant.
Availability
The EVAL-M5-E1B1245N-SiC can be ordered now. More information is available at www.infineon.com/cms/de/product/evaluation-boards/eval-m5-e1b1245n-sic/.
Information Number
INFIPC201911-005
Press Photos
-
The evaluation board EVAL-M5-E1B1245N-SiC is optimized for general purpose drives as well as for servo drives with very high frequency. It features the EasyPACK™ 1B in Sixpack configuration with a 1200 V CoolSiC™ MOSFET and a typical on-state resistance of 45 mΩ.EVAL-M5-E-1B1245N-SIC
JPG | 609 kb | 2126 x 1417 px