Intelligent power module CIPOS™ Mini integrates power factor correction

May 9, 2017 | Market News

Munich, Germany – 9 May 2017 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the new CIPOS™ Mini featuring power factor correction (PFC). The intelligent power module (IPM) combines a single switch boost PFC stage and a 3 phase inverter in one package. With the PFC integrated into the inverter module, the integrated CIPOS Mini IPM helps to reduce system size and the bill of material. Moreover, the additional PCB space gives room for further components. It is designed to control induction motors and permanent magnet synchronous motors with single-phase PFC in variable speed drives. These are typically found in applications like air conditioning and low-power motor drives of up to 2 kW power capability.

The PFC IGBT of the CIPOS Mini IPM makes use of an external driver circuit allowing customers to enhance switching performance. The IPM features a Trenchstop™ IGBT combined with an optimized silicon on isolator (SOI) gate driver for excellent electrical performance. CIPOS Mini PFC integrated IPMs are available in inverter current ratings of 4 A, 6 A, 10 A, and 15 A. Designers can choose between PFC switching frequency of 20 kHz or 40 kHz. The package is especially designed for power applications which need good thermal conduction and electrical isolation. It also allows EMI-safe control and delivers overload protection.

Depending on power rating, CIPOS Mini IPMs are available either in DCB or fullpack. Both versions feature built-in over-current protection, along with an integrated under-voltage lockout function, and built-in temperature monitor. This provides for a high level of protection and fail-safe operation. Additionally, the integrated bootstrap diodes for the high-side drive function simplify the system design while reducing overall system cost.

Availability

The CIPOS Mini PFC integrated IPMs will be available in volume production with 10 A and 15 A devices in June 2017. 4 A and 6 A will be available during the 3 rd quarter 2017. The new CIPOS Mini IPM will be showcased at PCIM 2017. More information is available at www.infineon.com/IPM.

Infineon at the PCIM 2017

At the PCIM 2017 tradeshow Infineon is presenting leading-edge technology for efficient systems in industrial, consumer and automotive applications. Infineon’s demos for powering an energy-smart world are presented at booth #412 in hall 9 (Nuremberg, Germany, 16-18 May 2017). Information about the PCIM show highlights is available at www.infineon.com/pcim.

Information Number

INFIPC201705-050

Press Photos

  • CIPOS Mini PFC integrated IPMs are available in inverter current ratings of 4 A, 6 A, 10 A, and 15 A. Designers can choose between PFC switching frequency of 20 kHz or 40 kHz.
    CIPOS Mini PFC integrated IPMs are available in inverter current ratings of 4 A, 6 A, 10 A, and 15 A. Designers can choose between PFC switching frequency of 20 kHz or 40 kHz.
    CIPOS_Mini_MDIP-24_Fullpack

    PNG | 374 kb | 866 x 1500 px

  • The package is especially designed for power applications which need good thermal conduction and electrical isolation. It also allows EMI-save control and delivers overload protection.
    The package is especially designed for power applications which need good thermal conduction and electrical isolation. It also allows EMI-save control and delivers overload protection.
    CIPOS_Mini_MDIP-24_DCB

    PNG | 339 kb | 870 x 1500 px