EconoPIM™ 3 with increased current rating of 150 A

Jul 12, 2017 | Market News

Munich, Germany – 12 July 2017 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding the product portfolio of the IGBT modules with the EconoPIM™ 3 package. The current rating of the module is thereby increased from 100 A by 50 percent to 150 A. The new power modules serve the growing demand for higher power density within the same footprint. Typical applications are motor controls for drives in elevators, escalators, fans or pumps.

EconoPIM modules are characterized by a high integration of different functionalities. For example, each contains a three-phase rectifier, a brake chopper, a three-phase inverter and a NTC thermistor for temperature measurement. With a blocking voltage of 1200 V, the new EconoPIM 3 reaches a maximum current rating of 150 A – the highest current in the market for this design.

The housing is equipped with a base plate and corresponds to the industrial standard regarding dimensions. It can therefore easily be implemented as a drop-in replacement for already existing designs. When used in drives, the EconoPIM 3 therefore allows up to 30 percent more output power with the same footprint. The modules integrate the IGBT4 chip with Trenchstop™ technology, which is proven to have a high degree of robustness and reliability.

Availability

The new EconoPIM module with the specifications 1200 V / 150 A is available either with solder pins or PressFIT pins. This applies to all variants featuring the IGBT4 chip in Trenchstop technology. In addition, the modules are optionally available with thermal interface material (TIM). The production of the new power modules has started, samples can be ordered. More information is available at www.infineon.com/EconoPIM.

Press Photos

  • The new EconoPIM™ 3 1200 V/150 A is available either with solder pins or PressFIT pins. This applies to all variants featuring the IGBT4 chip in Trenchstop™ technology. In addition, the modules are optionally available with thermal interface material (TIM).
    The new EconoPIM™ 3 1200 V/150 A is available either with solder pins or PressFIT pins. This applies to all variants featuring the IGBT4 chip in Trenchstop™ technology. In addition, the modules are optionally available with thermal interface material (TIM).
    EconoPIM_3_TIM

    JPG | 383 kb | 2000 x 1269 px

  • The new EconoPIM™ 3 1200 V/150 A is available either with solder pins or PressFIT pins. This applies to all variants featuring the IGBT4 chip in Trenchstop™ technology. In addition, the modules are optionally available with thermal interface material (TIM).
    The new EconoPIM™ 3 1200 V/150 A is available either with solder pins or PressFIT pins. This applies to all variants featuring the IGBT4 chip in Trenchstop™ technology. In addition, the modules are optionally available with thermal interface material (TIM).
    EconPIM_3

    JPG | 243 kb | 2000 x 1343 px