Infineon enhances user experience for contactless payments – new 40nm SLC3x security platform delivers excellent performance and flexibility

Nov 26, 2019 | Market News

Munich, Germany – 26 November 2019 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) sets another milestone in smart card innovation. Its new 40nm generation of security chip solutions – the SLC3x – is based on a design concept that provides outstanding performance and scalability for a vast array of smart card applications and beyond. Smart card manufacturers and payment solution providers will benefit from a family architecture based on the de-facto industry standard ARM® , Infineon’s contactless excellence as well as innovative logistic concepts.

Supporting payment, identification and other applications, smart card solutions are increasingly transitioning to contactless, multifunctional technologies. They often also incorporate new biometric features to further facilitate user identification and make for a more convenient user experience. However, these new features and capabilities involve multiple stakeholders, adding implementation complexity and security challenges to the designs. As market leader in security solutions within both the payment and identity space, Infineon enables its customers to better respond to these challenges and to benefit from new market trends.

“The road to success lies in chip technologies that meet evolving security, flexibility and performance needs”, said Ioannis Kabitoglou, Vice President Smart Card Solutions at Infineon. “Infineon’s 40nm platform combines the best of all worlds with its 32-bit ARM® CPU, SOLID Flash™ memory and best-in-class contactless performance. Our customers will be able to better master market challenges and to offer innovative solutions for both payment and identification.”

Outstanding contactless products based on ARM® core architecture

Infineon’s SLC3x series is the industry’s most advanced security controller portfolio. Right-fit members of the series support the full application spectrum, ranging from low-cost contact-based pre-paid and loyalty cards through standard dual-interface payment and identity cards to biometric system-on-card solutions and wearable devices – all compliant with the latest EMVCo specifications.

All SLC3x products are based on a high-performance, powerful and energy-efficient 32-bit ARM® SecurCore® SC300™ dual-interface security cryptocontroller. This isenhanced by Infineon’s unique digital security technology as well as third-generation SOLID FLASH™ technology – of which more than seven billion chips have been sold to date. Combining these technologies with full coverage of contactless protocols, makes this family unique in the market.

Transaction speed and robust packaging are key success factors for contactless applications such as identification and transport ticketing, delivered through form factors such as wearables like key fobs and rings or through cards with biometric user authentication. With the SLC3x product family, Infineon enables contactless payment transaction times below 200 milliseconds even in scenarios with low reader field strengths or in combination with small antenna designs. In addition, highly robust and easy-to-integrate contactless or dual-interface packages such as Coil on Module support fast transition from contact-based to dual-interface solutions, while improving the performance and reliability of the final product.

Finally, innovative ready-to-use delivery forms such as small SPA modules with integrated ISO- and EMV-compliant antenna enable designers to deliver payment solutions in new form factors while reducing production timelines to a few weeks.

To further shorten time-to-market with smart card solutions, the new platform also offers innovative logistic concepts.

Availabilty

Qualification samples for immediate design-in activities and realization of a fast volume ramp-up are available.

Further information is available at www.infineon.com/security

Information Number

INFDSS201911-011

Press Photos

  • Supporting payment, identification and other applications, smart card solutions are increasingly transitioning to contactless, multifunctional technologies and often also incorporate new biometric features. Infineon’s 40nm SLC3x security platform delivers excellent performance and flexibility  to better respond to these challenges and to benefit from new market trends.
    Supporting payment, identification and other applications, smart card solutions are increasingly transitioning to contactless, multifunctional technologies and often also incorporate new biometric features. Infineon’s 40nm SLC3x security platform delivers excellent performance and flexibility to better respond to these challenges and to benefit from new market trends.
    40nm-SLC3X-series

    JPG | 404 kb | 2126 x 1417 px