Infineon adds 40 V device in PQFN to its OptiMOS™ Source-Down power MOSFET family

Oct 29, 2020 | Market News

Munich, Germany – 29 October 2020 – Contemporary power system designs demand high power density levels and small form factors to maximize system-level performance. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) tackles this challenge by focusing on system innovation with enhancements on the component level. Adding to the 25 V device introduced in February, Infineon now brings the OptiMOS™ 40 V low-voltage power MOSFET to the market. It is packaged in the Source-Down (SD) PQFN with a 3.3 x 3.3 mm 2 footprint. The 40 V SD MOSFET primarily addresses SMPS for server, telecom, and OR-ing, as well as battery protection, power tool, and charger applications.

The SD package features silicon that is being flipped upside down inside of the component. With that, the source potential is connected to the PCB over the thermal pad instead of the drain potential. In the end, this variant can lead to a major reduction of R DS(on) by up to 25 percent compared to the current technology. The thermal resistance between junction to case (R thJC) is also significantly improved compared to the traditional PQFN packages. The SD OptiMOS can withstand high continuous currents of up to 194 A. Additionally, the optimized layout possibilities and the more efficient utilization of the PCB allow for greater design flexibility together with highest performance.

Availability

The OptiMOS SD 40 V low-voltage power MOSFET is available in two versions, standard and Center-Gate. The Center-Gate variant is optimized for parallel operation of multiple devices. Both variants in the PQFN 3.3 x 3.3 mm 2 package can be ordered now. More information is available at www.infineon.com/source-down.

Information Number

INFPSS202010-007

Press Photos

  • The OptiMOS™ SD 40 V low-voltage power MOSFET is available in two versions, standard and Center-Gate. The Center-Gate variant is optimized for parallel operation of multiple devices. The Source-Down (SD) PQFN package with a 3.3 x 3.3 mm² footprint reduces RDS(on) by up to 25 percent and significantly improves thermal resistance between junction to case.
    The OptiMOS™ SD 40 V low-voltage power MOSFET is available in two versions, standard and Center-Gate. The Center-Gate variant is optimized for parallel operation of multiple devices. The Source-Down (SD) PQFN package with a 3.3 x 3.3 mm² footprint reduces RDS(on) by up to 25 percent and significantly improves thermal resistance between junction to case.
    PQFN_3_3x3_3_SDCG

    JPG | 457 kb | 2126 x 1110 px