New Infineon 160 V MOTIX™ 3-phase gate driver IC integrates power management unit, current sense amplifier, and overcurrent protection

Jan 18, 2023 | Market News

Munich, Germany – 18 January, 2023 – The MOTIX™ family for automotive and industrial motor control applications from Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) offers a broad product portfolio with various levels of integration. To further expand its offering, Infineon introduces the MOTIX 3-phase gate driver IC 6ED2742S01Q. The 160 V silicon-on-insulator (SOI) gate driver features an integrated power management unit (PMU) and is available in a QFN-32 package with a thermally efficient exposed power pad. This makes the easy-to-integrate device ideal for battery-powered industrial BLDC motor control drives including cordless power tools, robotics, drones, and light electric vehicles (LEVs).

The 6ED2742S01Q has integrated bootstrap diodes that power three external high-side bootstrap capacitors. Through a trickle charge pump, they support 100 percent duty cycle operation. Protection features include under-voltage lock-out, overcurrent protection with configurable threshold, fault communication, and automatic fault recovery. The output drivers integrate a high-pulse current buffer stage designed for minimal driver cross-conduction. In addition, a current sense amplifier (CSA) with selectable gain between the low-side supply voltage (V SS) and the low-side power ground return (COM) is integrated.

The MOTIX gate driver provides a 1 A source and 2 A sink current with independent under-voltage lock-out (UVLO) for both high-side and low-side gate drives. The device offers a propagation delay of 100 ns and a minimum dead time of 100 ns with built-in delay matching. As a result, the driver enables high switching frequencies with reduced level shift losses. The exposed pad of the QFN-32 provides very low thermal resistance, enabling reliable operation.

The MOTIX 6ED2742S01Q is rated for industrial temperature operation ranging from -40°C to 125°C and can easily drive OptiMOS™ and StrongIRFET™ MOSFETs in single or parallel combinations. It supports battery voltages from 10.8 V to 120 V.

Availability

The MOTIX 6ED2742S01Q can be ordered now in an industry-standard 5 x 5 mm² QFN-32 package with an exposed pad and a 2 kV HBM ESD rating. More information is available at www.infineon.com/6ED2742.

Information Number

INFIPC202301-052

Press Photos

  • Infineon’s MOTIX™ 3-phase 160 V gate driver IC 6ED2742S01Q features an integrated power management unit and provides a 1 A source and 2 A sink current with independent under-voltage lock-out for both high-side and low-side gate drives. The device offers a propagation delay of 100 ns and a minimum dead time of 100 ns with built-in delay matching. As a result, the driver enables high switching frequencies with reduced level shift losses.
    Infineon’s MOTIX™ 3-phase 160 V gate driver IC 6ED2742S01Q features an integrated power management unit and provides a 1 A source and 2 A sink current with independent under-voltage lock-out for both high-side and low-side gate drives. The device offers a propagation delay of 100 ns and a minimum dead time of 100 ns with built-in delay matching. As a result, the driver enables high switching frequencies with reduced level shift losses.
    MOTIX_6ED2742S01Q

    JPG | 279 kb | 2126 x 1453 px