Infineon’s new reference boards enable efficient control of rotary fridge compressor drives

Apr 21, 2021 | Market News

Munich, Germany – 21 April 2021 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces two new reference boards designed for rotary refrigerator compressors supporting Infineon’s motto “From product thinking to system understanding.” Both boards are turnkey solutions for low power compressors that can be easily copied by customers to build final mass-production application boards. Since the design of the reference boards is system tested developers can drastically reduce their own system development time.

The REF_Fridge_D11T_MOS is a ready-to-use three-phase inverter including the iMOTION™ Smart Driver IMD111T-6F040 and the 600 V CoolMOS™ PFD7 superjunction MOSFET IPN60R1K0PFD7S. The board provides an easy-to-use power stage based on the iMOTION™ smart driver that combines ready-to-use FOC motor control algorithms with 600 V phase gate driver in LQFP-40 package. It also includes the discrete CoolMOS™ superjunction MOSFET with lowest Q rr, ESD protection and a compact SOT-223 surface mounted device (SMD) package. The board can be easily interfaced through iMOTION Link and enables best light-load efficiency as well as a compact design.

The reference design REF_Fridge_C101T_IM231 is ideal for customers aiming for a higher level of integration and a reduced footprint. The board combines a digital motor control IC (iMOTION) IMC101T-T038 with a three-phase CIPOS™ Micro intelligent power module based on an 6 A, 600 V IGBT. This combination provides a fully-featured compact inverter solution for low power motor drive applications. Furthermore, it enables BOM count and PCB size reduction and improves reliability.

Availability

The REF_Fridge_C101T_IM231 and the REF_Fridge_D11T_MOS are now available. More information is available at www.infineon.com/ref_d11t_mos and www.infineon.com/ref_fridge_c101t_im231.

Information Number

INFIPC202104-059

Press Photos

  • The reference design REF_Fridge_C101T_IM231 is ideal for customers aiming for a higher level of integration and a reduced footprint. The board combines a digital motor control IC of the iMOTION™ family with a three-phase CIPOS™ Micro intelligent power module based on an 6 A, 600 V IGBT.
    The reference design REF_Fridge_C101T_IM231 is ideal for customers aiming for a higher level of integration and a reduced footprint. The board combines a digital motor control IC of the iMOTION™ family with a three-phase CIPOS™ Micro intelligent power module based on an 6 A, 600 V IGBT.
    REF-Fridge-C101T-IM231

    JPG | 491 kb | 2126 x 1417 px

  • The reference design REF_Fridge_D11T_MOS is a ready-to-use three-phase inverter including an iMOTION™ Smart Driver and a 600 V CoolMOS™ PFD7 superjunction MOSFET.
    The reference design REF_Fridge_D11T_MOS is a ready-to-use three-phase inverter including an iMOTION™ Smart Driver and a 600 V CoolMOS™ PFD7 superjunction MOSFET.
    REF-Fridge-D111T-MOS

    JPG | 459 kb | 2126 x 1464 px