Infineon introduces the highly-integrated and scalable wireless charging platform WLC with Qi-compliant and configurable controllers
Munich, Germany, and Taipei, Taiwan – 24 May, 2022 – The wireless charging market has been increasingly growing over the last years, with more and more applications applying this capability to make use of the offered benefits. To help designers overcome the challenges of modern wireless power transfer and serve key application requirements, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today launched the WLC1115 transmitter controller ICs: the first product of the new WLC family of controllers for inductive wireless charging. WLC1115 comes along with a Qi v1.3.2 certified MP A11 power transmitter reference solution, targeting various applications, including smartphones, smart speakers, docking stations, monitor stands, as well as industrial or healthcare accessories.
“The WLC1115 transmitter controller IC and companion reference design for wireless charging is the ideal choice for a wide range of consumer and industrial applications that demand state-of-the-art Qi-standard compliance,” said Ajay Srikrishna, Senior Vice President and General Manager of the Wired Connectivity Solutions Product Line at Infineon. “As inductive wireless charging standards evolve, our programmable solution will offer the flexibility to scale higher power levels and allow OEMs to materialize differentiated features while remaining Qi-compatible.”
Infineon’s WLC1115 is a highly integrated, Qi-compliant, and fully configurable 15 W transmitter controller IC for wireless charging solutions. It includes a USB-PD/PPS sink, DC/DC controller, gate drivers for DC/DC, a full-bridge inverter, sensing peripherals, and configurable flash memory. WLC1115 supports a wide input voltage range from 4.5 V to 24 V, multipath voltage- and current-based ASK demodulation. Additionally, the controller features an integrated, programmable, high-side current-sense amplifier and adaptive Foreign Object Detection (FOD) via Q-factor, resonant frequency, and power loss. It also includes comprehensive protection features for UVLO, OVP, OCP, and OTP that are programmable.
The WLC1115-based Extended Power Profile (EPP) transmitter solution using OPTIGA™ Trust Charge meets the authentication requirements as specified in the Qi v1.3.2 standard. Combined with Infineon’s comprehensive offering for USB-C chargers and broad MOSFET portfolio, the WLC1115 solution offers a complete product package that can help meet the stringent regulatory and compliance requirements. Moreover, it is accompanied by software tools that support Qi v1.3.2 and proprietary charging protocols.
Availability
The Infineon WLC1115 transmitter controller ICs are available now. More information about the chipset and reference designs are available at www.infineon.com/wirelesscharging-ics and www.infineon.com/ref-wlc-tx15w-c1
Infineon at Computex 2022
Infineon is presenting physically at this year’s Computex Exhibition from 24 to 27 May 2022 in Taipei, Taiwan, to demonstrate innovative product-to-system solutions that enable smart IoT and decarbonization. Visit us at booth #412 in hall 1 to see how Infineon helps strengthen the link between the real and digital world.
Information Number
INFPSS202205-083
Press Photos
-
Infineon’s WLC1115 is a highly integrated, Qi-compliant, and fully configurable 15 W transmitter controller IC for wireless charging solutions. It includes a USB-PD/PPS sink, DC/DC controller, gate drivers for DC/DC, a full-bridge inverter, sensing peripherals, and configurable flash memory. WLC1115 supports a wide input voltage range from 4.5 V to 24 V, multipath voltage- and current-based ASK demodulation. Additionally, the controller features an integrated, programmable, high-side current-sense amplifier and adaptive foreign object detection.Wireless_charging_transmitter_IC_WLC1115
JPG | 597 kb | 2126 x 1458 px
-
Infineon’s WLC1115 is a highly integrated, Qi-compliant, and fully configurable 15 W transmitter controller IC for wireless charging solutions. It includes a USB-PD/PPS sink, DC/DC controller, gate drivers for DC/DC, a full-bridge inverter, sensing peripherals, and configurable flash memory. WLC1115 supports a wide input voltage range from 4.5 V to 24 V, multipath voltage- and current-based ASK demodulation. Additionally, the controller features an integrated, programmable, high-side current-sense amplifier and adaptive foreign object detection.Wireless_charging_transmitter_IC_WLC1115_board
JPG | 577 kb | 2126 x 1412 px