Universal Serial Bus
Industry's broadest Universal Serial Bus portfolio: a comprehensive solution for all USB needs
Universal Serial Bus サブカテゴリー
全てのサブカテゴリーを閉じる 全てのサブカテゴリーを開く-
USB-C Power Delivery Controllers
- 概要
- EZ-PD™ CCG6DF CCG6SF Dual-Single-Port USB-C PD
- EZ-PD™ ACG1F One-Port USB-C Controller
- EZ-PD™ CCG6 One-Port USB-C & PD Controller
- EZ-PD™ CMG1 USB-C EMCA Controller
- EZ-PD™ CCG5 CCG5C Dual-Single-Port USB-C PD
- EZ-PD™ CCG4 Two-Port USB-C & PD
- EZ-PD™ CCG2 USB Type-C Port Controller
- EZ-PD™ CCG3PA Automotive USB-C & Power Delivery Controller
- EZ-PD™ CCG7D 車載用デュアルポートUSB-C PD+DC-DCコントローラー
- EZ-PD™ CCG7S Automotive Single-port USB-C PD + DC-DC Controller
- EZ-PD™ CCG8 Dual-Single-Port USB-C PD
- EZ-PD™ CMG2 USB-C EMCA Controller with EPR
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- SuperSpeed 向けのUSB ペリフェラルコントローラー
- USB Hub Controllers
- USB-C Charging Port Controllers
- USB-C High Voltage Microcontrollers
-
USB-C AC-DC and DC-DC Charging Solutions
- 概要
- EZ-PD™ CCG7DC Dual-port USB-C Power Delivery & DC-DC Controller
- EZ-PD™ CCG3PA-NFET USB-C PD Controller
- EZ-PD™ CCG3PA USB-C & PD
- EZ-PD™ CCG3 USB Type-C Port Controller PD
- EZ-PD™ PAG1: Power Adapter Generation 1
- EZ-PD™ CCG7SCシングルポートUSB-CパワーデリバリーおよびDC-DCコントローラー
- EZ-PD™ PAG2 Power Adapter Generation 2
- EZ-PD™ PAG2-PDコントローラー
- USB 2.0 Peripheral Controllers
Infineon has been making USB universal since 1996. Universal Serial Bus (USB) is the most common connectivity solution for PCs and consumer devices today. Plug and play, easy to use and simple to implement, USB continues to gain traction in new applications and market segments.
Infineon is the market leader in USB, surpassing 1 billion units shipped in 2008. With a complete portfolio of USB solutions, Infineon continues to innovate on emerging USB technologies. Infineon also provides the industry's most comprehensive turnkey solution, including software, reference designs and driver suites. This provides a one-stop shop for all USB needs and enables customers to get to market faster, gaining a competitive advantage.
Discover EZ-PD™, the industry’s most complete portfolio of USB-C Power Delivery Controllers for more robust end-to-end Power Delivery and charging. It includes also AEC-Q100 certified versions for automotive-grade performance.
Discover EZ-PD™ Barrel Connector Replacement which can quickly convert any device from being powered through a barrel connector to being powered via the USB-C connector, with few external components and no firmware development required.
Discover EZ-PD™ PMG1 family of high-voltage microcontrollers (MCU) with USB-C Power Delivery (PD): a single-chip solution for applications requiring additional control capability.
Discover EZ-PD™ portfolio of charger adapter power solutions with scalable PD controller architecture to support multi-port markets needs.
Discover EZ-USB™ portfolio of programmable peripheral controllers supporting low-speed, full-speed and high-speed. For configurable and fixed-function bridging interfaces (UART, I²C, SPI), we offer EZ-USB™ Serial bridge controllers.
Discover EZ-USB™ portfolio of USB 3.2 Peripheral Controllers, from USB 1.1 to USB 5 Gbps, continue onward to 20 Gbps.
Discover EZ-USB™ portfolio of hub controllers, supporting USB 2.0, USB 5 Gbps and 10 Gbps for advanced USB-PD and battery charging capabilities.
下記がTop6 FAQ です。その他のFAQについては、上の検索バーをご利用ください。
What are the differences between Infineon Type-C Hubs and Docks?
* EZ-USB™ HX3PD is the industry's first 7-port USB 3.1 Gen 2 Type-C Hub with USB Power Delivery 3.0 (PD 3.0), supporting five downstream USB 3.1 Gen 2 ports (three Type-C ports and two Type-A ports) and two downstream USB 2.0 ports. HX3PD is CYPRESS™ most integrated USB hub, integrating a dual-port PD 3.0 controller (which provides PD 3.0 on one US and one DS Type-C port), a 7-port hub, and a Dock Management controller reducing Bill of Material (BOM) cost and solution footprint, making it ideal for USB Type-C docks, monitors, and standalone hubs.
* EZ-PD™ CCG4 Monitor/Dock Solution enables connectivity between a USB Type-C host system on the upstream port and multiple display and data devices on the downstream port. This solution has a USB Type-C receptacle on the upstream port which supports data, power, and display. On the downstream port, this solution supports one USB 3.0 Type-C (display, power, and data) port, three USB 3.0 Type-A ports, two USB 2.0 Type-A ports, one HDMI, and a Gigabit Ethernet port.
* EZ-USB™ HX3C is CYPRESS™ USB 3.0 compliant Hub-controller with Type-C and USB Power Delivery 2.0 supporting three downstream USB 3.0 ports (one Type-C and two Type-A). As HX3C does not support the latest USB and Power Delivery standards (PD 3.0), it is not recommended for new designs. More @here
If you have any further questions, please submit your request via the Infineon myCases portal. This is a direct channel to get fast and easy support for your needs.
To register, Click on "Register for myInfineon” available at the top right corner of the Infineon homepage and follow the instructions.
To take advantage of additional benefits we recommend to register your corporate email address.
To log-in, click on “Login to myInfineon”.
By clicking on the My Cases link, you will be guided to the My Cases Customer Portal.
You can visit the link directly through: https://mycases.infineon.com.
If any questions, please contact our hotline, https://www.infineon.com/call
続きを読む
USB Host Hub Transeivers: EZ-USB™ HX3 I2C Slave Mode Operation
All you need to know about EZ-USB™ HX3 I2C Slave Mode Operation can be found here.
続きを読む
CYUSB2304-68LTXI: Powering ON/OFF sequence of VBUS_US and VBUS_DS
VBUS_US (pin 17) and VBUS_DS (pin 18) can be powered anytime even if both 3.3 V and 1.2 V power domains are not powered. There is no specific power-up sequencing required for VBUS_US.
Note: The pin voltage changes take effect in Apple Charging sequence only when the Hub reads the status of the pin. The Hub reads the status at bootup and after a power cycling/reset. See AN92554 Implementing Battery Charging Features Using HX3 for details on the Apple Charging sequence. More @here.
続きを読む
USB Host Hub Transceivers: Individual Power mode in 28-pin HX2VL part
The 28-pin package has one PWR# pin and four OVR#[n] pins. When used in Individual mode, the PWR# pin is reserved for Port 1 only. This implies that the PWR# pin will be toggled only if there is an overcurrent condition on Port 1, i.e. if OVR#[1] is toggled and will not be toggled for overcurrent conditions on Port 2, Port 3 and Port 4. So, polyfuses can be used instead of power switches with the OVR# pins to control each VBUS as in the CY4608 / CY4608M DVK schematic. More @here
続きを読む
EZ-USB™ HX2VL: Need pull-up resistors to connect TEST/I2C_SCL pin?
No, you do not need pull-up resistors to connect the TEST/I2C_SCL pin. TEST/I2C_SCL is a multipurpose pin. If this pin has a pull-up resistor, HX2VL enters TEST mode after RESET is de-asserted (from RESET=0 to RESET=1). HX2VL controls the TEST/I2C and SDA pins to ensure that the I2C protocol spec is followed.
Infineon recommends that you connect the TEST/I2C_SCL pin to the SCL of another IC on the schematic, without the pull-up resistor. HX2VL DVK designs that do not use pull-up resistors have been tested and verified.
続きを読む
How to get Technical Support?
The best way to reach out to our Applications Engineers is through our Infineon Developer Community
Our Applications Engineers moderate the community to ensure all questions are answered quickly and accurately, either by others in the community or by our own engineers.
If you have any further questions, please submit your request via the Infineon myCases portal. This is a direct channel to get fast and easy support for your needs.
To register, Click on "Register for myInfineon” available at the top right corner of the Infineon homepage and follow the instructions.
To take advantage of additional benefits we recommend to register your corporate email address.
To log-in, click on “Login to myInfineon”.
By clicking on the My Cases link, you will be guided to the My Cases Customer Portal.
You can visit the link directly through: https://mycases.infineon.com.
If any questions, please contact our hotline, https://www.infineon.com/call.
続きを読む