Quad SPI Flash
Keep your code safe and critical systems running
Infineon offers a wide range of Quad SPI (QSPI) NOR flash memories based on industry-standard floating gate and proprietary MIRRORBIT™ technologies. The industry-standard Quad SPI interface is widely supported by the most widely used chipsets. For automotive applications, devices are available with AEC-Q100 qualification for temperatures up to +125°C and available in a wide range of densities and low-pin-count package options.
MIRRORBIT™ technology is the world’s most advanced NOR Flash process technology and is optimal for high density devices. It stores two bits per cell enabling high density NOR Flash memories.
- MIRRORBIT™ technology
- Automotive AEC-Q100 qualification
- Double Data Rate (DDR)
- Execute in Place (XiP)
- Low supply voltage (1.8 V) options
- Error Checking and Correction (ECC)
- Advanced Sector Protection (ASP)
- Secured silicon region
Code storage in embedded systems
NOR flash is the ideal memory for code storage in embedded systems due to its fast random-read performance. This performance also supports Execute in Place (XiP) functionality which allows host controllers to execute code directly from the NOR flash memory without needing to first copy the code to a RAM. Higher levels of serial NOR memory performance have enabled Execute in Place (XiP) to be used in a wide variety of designs in many applications.
Widest range of AEC-Q100-qualified memories
Infineon offers the widest range of AEC-Q100-qualified serial NOR flash memory with support for temperatures up to +125°C. PPAP (Production Part Approval Process) support is available for automotive customers. Infineon complements all its products with world class quality and support.
Proprietary MIRRORBIT™ technology for highest-density designs
Infineon’s proprietary MIRRORBIT™ technology is the world’s most advanced NOR flash process technology and is optimal for high density devices. It stores two bits per cell and is the foundation for a broad range of Infineon parallel and serial NOR flash products.
Ensure long-term supply and support with Infineon's longevity program
Infineon’s flash memory product longevity program extends availability of our most popular memory products to serve long-lived platforms. Typical longevity is 10+ years from date of production release. By selecting NOR flash products covered by the program, you benefit from peace-of-mind and a robust supply chain for critical memory devices. Learn more about longevity program.
Loggen Sie sich bei myInfineon ein, um alle verfügbaren Dokumente anzuzeigen
-
512 Mbit 1-8-V Quad SPI FS-S NOR Flash Memory Product Overview
EN
02_00 | 2017-08-09 | zip | 1.5 MB
-
S25FL256L Product Overview
EN
01_00 | 2016-04-18 | pdf | 725 KB
-
Memory Portfolio Overview
EN
01_00 | 2024-07-30 | pdf | 327 KB
-
S25FL512S, 512 Mb _64 MB_ FL-S Flash, SPI Multi-I_O, 3
EN
21_00 | 2024-04-16 | pdf | 3.7 MB
-
S70FS01GS, 1-Gb _128 MB_, 1
EN
08_00 | 2024-03-08 | pdf | 1.1 MB
-
S25FL128L, S25FL256L 128 Mb _16 MB_ _ 256 Mb _32 MB_ FL-L flash SPI multi-I_O, 3
EN
CN
JA
13_00 | 2024-01-25 | pdf | 1.3 MB
-
S25FS512S 512 Mb, 1
EN
16_00 | 2023-11-29 | pdf | 3.9 MB
-
S25FL064L, 64-Mbit _8-Mbyte_ 3
EN
CN
JA
09_00 | 2023-07-31 | pdf | 1.3 MB
-
S25FS064S, 64 Mb _8 MB_ FS-S Flash SPI Multi-I_O, 1
EN
CN
JA
10_00 | 2023-07-19 | pdf | 2 MB
-
S25FL127S, 128-Mb (16 MB), 3.0 V SPI Flash Memory
EN
12_00 | 2022-11-05 | pdf | 2.6 MB
-
S25FL128S/S25FL256S, 128 Mb (16 MB)/256 Mb (32 MB), 3.0V SPI Flash Memory
EN
20_00 | 2022-11-05 | pdf | 5.6 MB
-
S70FL01GS 1 Gbit (128 Mbyte), 3.0V, SPI Flash Datasheet
EN
16_00 | 2022-11-05 | pdf | 428 KB
-
S25FS128S/S25FS256S, 1.8 V, Serial Peripheral Interface with Multi-I/O, MirrorBit Non-Volatile Flash
EN
15_00 | 2022-08-17 | pdf | 4.8 MB
-
S25FL116K/S25FL132K/S25FL164K, 16 MBIT (2 MBYTE)/32 MBIT (4 MBYTE)/64 MBIT (8 MBYTE), 3.0 V, SPI FLASH MEMORY
EN
10_00 | 2018-08-10 | pdf | 3.8 MB
-
S25FL129P, 128-Mbit 3.0 V Flash Memory Datasheet
EN
11_00 | 2017-11-17 | pdf | 2.2 MB
-
S25FL128P, 128 MBIT, 3.0 V FLASH MEMORY Datasheet
EN
14_00 | 2017-08-28 | pdf | 1.1 MB
-
S25FL064P, 64-Mbit 3.0 V SPI Flash Memory Datasheet
EN
11_00 | 2017-05-30 | pdf | 2.2 MB
-
S25FL032P 32-Mbit 3.0 V Flash Memory Datasheet
EN
13_00 | 2017-05-23 | pdf | 2.3 MB
-
AN98553 - S25FS-S Programming Guide
EN
CN
JA
04_00 | 2024-05-16 | pdf | 184 KB
-
AN99112 Flash KGD Assembly
EN
06_00 | 2024-03-10 | pdf | 318 KB
-
AN233632 - Migrating from Macronix MX25U25643G to Infineon S25FS256S
EN
01_00 | 2021-10-04 | docx | 260 KB
-
AN98592 Migration from S70FL256P to S25FL256S
EN
05_00 | 2021-08-27 | pdf | 297 KB
-
AN99203 - S25FL129P Programming Guide
EN
04_00 | 2021-08-17 | pdf | 327 KB
-
AN219790 Managing Power Brownout Recovery with Infineon 65-nm NOR Flash
EN
03_00 | 2021-06-15 | pdf | 524 KB
-
AN218107 Migration from S25FL-S to S25FL-L Serial NOR Flash Memory
EN
03_00 | 2021-05-12 | pdf | 295 KB
-
AN222965 Migration Guide for Micron MT25QL to Infineon S25FL-S Quad SPI Flash
EN
02_00 | 2021-05-03 | pdf | 389 KB
-
AN98551 Advanced Sector Protection (ASP) in Quad SPI, Octal SPI, and HyperFlash Device Families
EN
06_00 | 2021-04-19 | pdf | 146 KB
-
AN98554 Infineon, Micron, and Winbond High Density 3.0 Volt SPI Flash Core Command Sets
EN
05_00 | 2021-04-15 | pdf | 213 KB
-
AN98539 Configuring S25FS128S and S25FS256S SPI Sector Architecture
EN
05_00 | 2021-03-24 | pdf | 162 KB
-
AN217000 Programmer's Guide for FL-L Family of Serial NOR Products
EN
CN
JA
02_00 | 2021-03-03 | pdf | 217 KB
-
AN98507 Connecting Infineon SPI Serial Flash to Configure Xilinx FPGAs
EN
07_00 | 2021-03-03 | pdf | 311 KB
-
AN98508 Infineon Serial Peripheral Interface (SPI) FL Flash Layout Guide
EN
05_00 | 2021-03-03 | pdf | 985 KB
-
AN98566 Linux Configuration for Infineon SPI
EN
04_00 | 2020-05-31 | pdf | 911 KB
-
AN99494 Migrating from S25FL204K to S25FL208K
EN
CN
JA
03_00 | 2020-05-30 | pdf | 245 KB
-
AN203230 Infineon S25FL-S Multi I/O DDR DLP Optimizes Read Performance and Reliability
EN
04_00 | 2020-05-29 | pdf | 409 KB
-
AN98546 Designing with the Infineon SPI PDD
EN
06_00 | 2020-05-29 | pdf | 491 KB
-
AN201241 S25FL-A to S25FL-P Migration Guide
EN
04_00 | 2019-10-17 | pdf | 422 KB
-
AN98575 Migration from S25FL-K to S25FL2-K SPI Flash Memories
EN
05_00 | 2019-10-17 | pdf | 450 KB
-
AN98580 Migration from Macronix MX25L to Infineon S25FL1-K SPI Flash Family
EN
04_00 | 2019-10-17 | pdf | 706 KB
-
AN98581 Migration from Microchip SST25VF-B, SST25VF-C, and SST26VF to Infineon S25FL1-K SPI Flash Family
EN
04_00 | 2019-10-17 | pdf | 743 KB
-
AN98582 Migration from Micron M25P/PE/PX and N25Q to Infineon S25FL1-K SPI Flash Family
EN
04_00 | 2019-10-17 | pdf | 591 KB
-
AN202471 Migrating to Infineon S25FLL Serial NOR Flash from Winbond W25QJVFV, Micron N25QA, and Macronix M25LF Devices
EN
CN
JA
03_00 | 2019-03-19 | pdf | 694 KB
-
AN217010 Migrating from S25FL164K Serial NOR Flash to S25FL064L Serial NOR Flash
EN
04_00 | 2018-07-20 | pdf | 555 KB
-
AN217010 Migrating from S25FL164K Serial NOR Flash to S25FL064L Serial NOR Flash (Chinese)
CN
04_00 | 2018-07-20 | pdf | 613 KB
-
AN217010 Migrating from S25FL164K Serial NOR Flash to S25FL064L Serial NOR Flash (Japanese)
JA
04_00 | 2018-07-20 | pdf | 797 KB
-
AN216999 Migrating from S25FL064P Serial NOR Flash Products to S25FL064L Serial NOR Flash Products
EN
CN
JA
03_00 | 2018-05-30 | pdf | 615 KB
-
AN98486 Programmer's Guide for Infineon 65 nm FL S MirrorBit Flash Family
EN
05_00 | 2018-03-22 | pdf | 506 KB
-
AN98515 Using OTP Regions in S25FL-P SPI Multi I/O Flash
EN
04_00 | 2018-01-29 | pdf | 328 KB
-
AN202108 Migrating from S25FL208K to S25FL116K
EN
CN
JA
02_00 | 2017-09-18 | pdf | 200 KB
-
AN99202 SCK Controller Data Out for MirrorBit Multi I/O SPI Family
EN
03_00 | 2017-09-14 | pdf | 227 KB
-
AN202107 Migrating from S25FL204K to S25FL116K
EN
CN
JA
02_00 | 2017-09-10 | pdf | 200 KB
-
AN99199 S25FL1-K SPI Power-Up Timing and Reset
EN
03_00 | 2017-09-04 | pdf | 243 KB
-
AN98475 Migration from Winbond W25Q16DV to S25FL116K SPI Flash Family
EN
03_00 | 2017-08-17 | pdf | 503 KB
-
AN98494 S25FL-S AutoBoot Function
EN
03_00 | 2017-08-16 | pdf | 317 KB
-
AN98574 Migration from S25FL-K to S25FL1-K SPI Flash Memories
EN
04_00 | 2017-08-16 | pdf | 319 KB
-
AN98595 Migration from Winbond W25Qxx 3.0-V SPI to Infineon S25FL1-K 3.0-V SPI
EN
03_00 | 2017-08-16 | pdf | 595 KB
-
AN200810 S25FL-P (32 Mb / 64 Mb) Package Routing Guide
EN
03_00 | 2017-08-14 | pdf | 195 KB
-
AN98481 Read Speed Optimization for Infineon Quad-IO SPI Flash on Zynq-7000 Platform
EN
03_00 | 2017-08-07 | pdf | 471 KB
-
AN98577 Migration from FL-P to FL-S Family SPI Interface Flash Memories
EN
04_00 | 2017-07-20 | pdf | 423 KB
-
AN201383 S25FL P SPI Flash Family PCB Layout Guide
EN
03_00 | 2017-07-14 | pdf | 280 KB
-
AN98542 Designing a Serial Peripheral Interface
EN
03_00 | 2017-07-14 | pdf | 397 KB
-
AN98518 Versatile I/O to Interface S25FL S SPI Multi I/O Flash in 1.8 V and 2.5 V Systems
EN
03_00 | 2017-05-31 | pdf | 399 KB
-
AN200381 Best Practice for WRR Command for SPI Devices
EN
03_00 | 2016-09-06 | pdf | 159 KB
-
S25FL204K 4-Mbit 3.0 V SPI Flash Memory
EN
09_00 | 2017-11-15 | pdf | 1.4 MB
-
S25FL216K 16-Mbit 3.0 V Serial Flash Memory with Uniform 4 kB Sectors Datasheet
EN
12_00 | 2017-11-15 | pdf | 1.4 MB
-
S70FL256P: 256-Mbit 3.0 V Flash Memory Datasheet
EN
07_00 | 2016-03-22 | pdf | 1.3 MB
Company |
Parallel NOR |
SPI NOR |
HyperFlash |
Semper |
Semper |
Semper |
|||
S29GL-S |
S29GL-T |
S25FL-S |
S25FS-S |
S25FL-L |
S26KL-S |
S25HL-T |
S28HL-T |
S26HL-T |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
|
|
|
Y |
Y |
Y |
|
|
|
|
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
|
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Top 6 FAQs. Nutzen Sie die obenstehende Suchleiste für mehr Treffer.
Technischer Support
Der beste Weg, unsere Spezialisten zu erreichen, ist unsere Developer Community https://community.infineon.com
Unsere Spezialisten moderieren die Community, um sicherzustellen, dass alle Fragen schnell und präzise beantwortet werden, entweder von anderen Mitgliedern der Community oder von unseren eigenen Ingenieuren.
Wenn Sie unseren "direkten Kanal" bevorzugen, stellen Sie Ihre Anfrage bitte über unser Support Portal.
Dies ist ein direkter Weg, um schnell und einfach Unterstützung für Ihre Anliegen zu erhalten.
Um sich zu registrieren, klicken Sie bitte oben rechts auf der Infineon-Homepage auf "Registrierung für myInfineon" und folgen Sie den Anweisungen.
Um von zusätzlichen Vorteilen zu profitieren, empfehlen wir Ihnen, Ihre Firmen-E-Mail-Adresse zu registrieren.
Um sich einzuloggen, klicken Sie bitte auf "Login bei myInfineon".
Wenn Sie auf den Link "My Cases" klicken, werden Sie zum Kundenportal weitergeleitet.
Sie können den Link auch direkt aufrufen über: https://mycases.infineon.com.
Bei Fragen wenden Sie sich gerne an unsere Hotline unter: https://www.infineon.com/call
Mehr lesen
Partner für Software, Hardware, Dev-Tools, Services, Support
Die Partner von Infineon bieten Produkte und Dienstleistungen an, die unsere Lösungen ergänzen, um Ihre Entwicklung und Markteinführung zu beschleunigen. Sie können Sie hier finden: https://www.infineon.com/partnerfinder.
Mehr lesen
Gehäuseinformationen
Die Gehäuseinformationen finden Sie auf unserer Homepage. Bitte beachten Sie, dass diese in die Kategorien „Leaded and Through-hole“, „Surface Mounted Devices“ und „Special Packages“ unterteilt sind. Unter dem jeweiligen Punkt finden sie alle relevanten Gehäuseinformationen.
Mehr lesen
Verarbeitungshinweise
Informationen zu Reflow-Profil, Löttemperatur, Lötprofil und weitere Verarbeitungshinweise für die meisten diskreten Produkte sind in der Application Note aufgeführt.
Unter https://www.infineon.com/packages finden Sie das Dokument "General Recommendations for Assembly of Infineon Packages" im Abschnitt "Downloads".
Information zu TO-Gehäusen finden Sie unter https://www.infineon.com/assembly
In Bezug auf den ESD-Schutz erfüllt Infineon vollständig die IEC 61340-5-1.0-5-1.
Mehr lesen
Design-In-Unterstützung
Wir bieten Ihnen Design-in-Unterstützung für Ihre Anwendung.
Sie finden den Infineon Solution Finder unter https://www.infineon.com/solutionFinder
Hier haben Sie die Möglichkeit, sich mit den von Ihnen gewünschten Parameterwerten die passenden Produkte anzeigen zu lassen.
Mehr lesen
Simulation Parameter/SPICE-Modelle
Bitte besuchen Sie unseren Simulations Model Finder im Internet unter
https://www.infineon.com/simulation
Bitte wählen Sie dort "Simulation Models (SPICE, S-parameters, SABER)" aus.
Sollten Sie Ihr gesuchtes Model dort nicht finden können, stellen Sie bitte Ihre Anfrage über den Button "click to request model" auf der rechten Seite.
Infineon verwendet ausschließlich Spice und Sabre Models. Bei diesen handelt es sich um einen allgemein akzeptierten Standard, der alle Anforderungen an Simulationsmodelle erfüllt.
Mehr lesen